Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| NU2207ETP | N/A 35 mm | N/A 72 mm2.8346 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 65300 N | N/A 61600 N | N/A 6200 rpm | N/A 7300 rpm | N/A 0.60 mm0.024 in |
N/A
|
| NUP2207ETP | N/A 35 mm | N/A 72 mm2.8346 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 65300 N | N/A 61600 N | N/A 6200 rpm | N/A 7300 rpm | N/A 0.60 mm0.024 in |
N/A
|
| NJ2207ETPC3 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 65300 N | N/A 61600 N | N/A 6200 rpm | N/A 7300 rpm | N/A 0.60 mm0.024 in |
N/A
|
| NU2207ETPC3 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 65300 N | N/A 61600 N | N/A 6200 rpm | N/A 7300 rpm | N/A 0.60 mm0.024 in |
N/A
|
| NUP2207ETPC3 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 65300 N | N/A 61600 N | N/A 6200 rpm | N/A 7300 rpm | N/A 0.60 mm0.024 in |
N/A
|
| N307ETP | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 65400 N | N/A 66700 N | N/A 6700 rpm | N/A 8000 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NJ307ETP | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 65400 N | N/A 66700 N | N/A 6700 rpm | N/A 8000 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NU307ETP | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 65400 N | N/A 66700 N | N/A 6700 rpm | N/A 8000 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NUP307ETP | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 65400 N | N/A 66700 N | N/A 6700 rpm | N/A 8000 rpm | N/A 1.1 mm0.043 in |
N/A
|
| N307ETPC3 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 65400 N | N/A 66700 N | N/A 6700 rpm | N/A 8000 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NJ307ETPC3 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 65400 N | N/A 66700 N | N/A 6700 rpm | N/A 8000 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NU307ETPC3 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 65400 N | N/A 66700 N | N/A 6700 rpm | N/A 8000 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NUP307ETPC3 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 21 mm0.8268 in | N/A 65400 N | N/A 66700 N | N/A 6700 rpm | N/A 8000 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NJ2307ETP | N/A 35 mm | N/A 80 mm3.1496 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 100600 N | N/A 93200 N | N/A 5600 rpm | N/A 6700 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NU2307ETP | N/A 35 mm | N/A 80 mm3.1496 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 100600 N | N/A 93200 N | N/A 5600 rpm | N/A 6700 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NUP2307ETP | N/A 35 mm | N/A 80 mm3.1496 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 100600 N | N/A 93200 N | N/A 5600 rpm | N/A 6700 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NJ2307ETPC3 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 100600 N | N/A 93200 N | N/A 5600 rpm | N/A 6700 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NU2307ETPC3 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 100600 N | N/A 93200 N | N/A 5600 rpm | N/A 6700 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NUP2307ETPC3 | N/A 35 mm | N/A 80 mm3.1496 in | N/A 31 mm1.2205 in | N/A 31 mm1.2205 in | N/A 100600 N | N/A 93200 N | N/A 5600 rpm | N/A 6700 rpm | N/A 1.1 mm0.043 in |
N/A
|
| N208ETP | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 55400 N | N/A 55700 N | N/A 6300 rpm | N/A 7600 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NJ208ETP | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 55400 N | N/A 55700 N | N/A 6300 rpm | N/A 7600 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NU208ETP | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 55400 N | N/A 55700 N | N/A 6300 rpm | N/A 7600 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NUP208ETP | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 55400 N | N/A 55700 N | N/A 6300 rpm | N/A 7600 rpm | N/A 1.1 mm0.043 in |
N/A
|
| N208ETPC3 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 55400 N | N/A 55700 N | N/A 6300 rpm | N/A 7600 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NJ208ETPC3 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 18 mm0.7087 in | N/A 55400 N | N/A 55700 N | N/A 6300 rpm | N/A 7600 rpm | N/A 1.1 mm0.043 in |
N/A
|