Print Back
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

NUP209ETP N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.748 in N/A 19 mm0.748 in N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A 1.1 mm0.043 in N/A CAD
N209ETPC3 N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.748 in N/A 19 mm0.748 in N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A 1.1 mm0.043 in N/A CAD
NJ209ETPC3 N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.748 in N/A 19 mm0.748 in N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A 1.1 mm0.043 in N/A CAD
NU209ETPC3 N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.748 in N/A 19 mm0.748 in N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A 1.1 mm0.043 in N/A CAD
NUP209ETPC3 N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.748 in N/A 19 mm0.748 in N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A 1.1 mm0.043 in N/A CAD
NJ2209ETP N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 84600 N N/A 76100 N N/A 4900 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A CAD
NU2209ETP N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 84600 N N/A 76100 N N/A 4900 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A CAD
NUP2209ETP N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 84600 N N/A 76100 N N/A 4900 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A CAD
NJ2209ETPC3 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 84600 N N/A 76100 N N/A 4900 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A CAD
NU2209ETPC3 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 84600 N N/A 76100 N N/A 4900 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A CAD
NUP2209ETPC3 N/A 45 mm N/A 85 mm3.3465 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 84600 N N/A 76100 N N/A 4900 rpm N/A 5800 rpm N/A 1.1 mm0.043 in N/A CAD
N309ETP N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A 1.50 mm0.059 in N/A CAD
NJ309ETP N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A 1.50 mm0.059 in N/A CAD
NU309ETP N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A 1.50 mm0.059 in N/A CAD
NUP309ETP N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A 1.50 mm0.059 in N/A CAD
N309ETPC3 N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A 1.50 mm0.059 in N/A CAD
NJ309ETPC3 N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A 1.50 mm0.059 in N/A CAD
NU309ETPC3 N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A 1.50 mm0.059 in N/A CAD
NUP309ETPC3 N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 101100 N N/A 99500 N N/A 5500 rpm N/A 6500 rpm N/A 1.50 mm0.059 in N/A CAD
NJ2309ETP N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 155700 N N/A 139200 N N/A 4500 rpm N/A 5300 rpm N/A 1.50 mm0.059 in N/A CAD
NU2309ETP N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 155700 N N/A 139200 N N/A 4500 rpm N/A 5300 rpm N/A 1.50 mm0.059 in N/A CAD
NUP2309ETP N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 155700 N N/A 139200 N N/A 4500 rpm N/A 5300 rpm N/A 1.50 mm0.059 in N/A CAD
NJ2309ETPC3 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 155700 N N/A 139200 N N/A 4500 rpm N/A 5300 rpm N/A 1.50 mm0.059 in N/A CAD
NU2309ETPC3 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 155700 N N/A 139200 N N/A 4500 rpm N/A 5300 rpm N/A 1.50 mm0.059 in N/A CAD
NUP2309ETPC3 N/A 45 mm N/A 100 mm3.937 in N/A 36 mm1.4173 in N/A 36 mm1.4173 in N/A 155700 N N/A 139200 N N/A 4500 rpm N/A 5300 rpm N/A 1.50 mm0.059 in N/A CAD
Unit of Measure
« 6 7 8 9 10 »