Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| N210ETP | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 71892 N | N/A 65969 N | N/A 5500 rpm | N/A 6600 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NJ210ETP | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 71892 N | N/A 65969 N | N/A 5500 rpm | N/A 6600 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NU210ETP | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 71892 N | N/A 65969 N | N/A 5500 rpm | N/A 6600 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NUP210ETP | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 71892 N | N/A 65969 N | N/A 5500 rpm | N/A 6600 rpm | N/A 1.1 mm0.043 in |
N/A
|
| N210ETPC3 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 71892 N | N/A 65969 N | N/A 5500 rpm | N/A 6600 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NJ210ETPC3 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 71892 N | N/A 65969 N | N/A 5500 rpm | N/A 6600 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NU210ETPC3 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 71892 N | N/A 65969 N | N/A 5500 rpm | N/A 6600 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NUP210ETPC3 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in | N/A 20 mm0.7874 in | N/A 71892 N | N/A 65969 N | N/A 5500 rpm | N/A 6600 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NJ2210ETP | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 91500 N | N/A 79600 N | N/A 4500 rpm | N/A 5300 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NU2210ETP | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 91500 N | N/A 79600 N | N/A 4500 rpm | N/A 5300 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NUP2210ETP | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 91500 N | N/A 79600 N | N/A 4500 rpm | N/A 5300 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NJ2210ETPC3 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 91500 N | N/A 79600 N | N/A 4500 rpm | N/A 5300 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NU2210ETPC3 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 91500 N | N/A 79600 N | N/A 4500 rpm | N/A 5300 rpm | N/A 1.1 mm0.043 in |
N/A
|
| NUP2210ETPC3 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 23 mm0.9055 in | N/A 91500 N | N/A 79600 N | N/A 4500 rpm | N/A 5300 rpm | N/A 1.1 mm0.043 in |
N/A
|
| N310ETP | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.0630 in | N/A 27 mm1.0630 in | N/A 116000 N | N/A 112400 N | N/A 5200 rpm | N/A 6100 rpm | N/A 2.0 mm0.079 in |
N/A
|
| NJ310ETP | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.0630 in | N/A 27 mm1.0630 in | N/A 116000 N | N/A 112400 N | N/A 5200 rpm | N/A 6100 rpm | N/A 2.0 mm0.079 in |
N/A
|
| NU310ETP | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.0630 in | N/A 27 mm1.0630 in | N/A 116000 N | N/A 112400 N | N/A 5200 rpm | N/A 6100 rpm | N/A 2.0 mm0.079 in |
N/A
|
| NUP310ETP | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.0630 in | N/A 27 mm1.0630 in | N/A 116000 N | N/A 112400 N | N/A 5200 rpm | N/A 6100 rpm | N/A 2.0 mm0.079 in |
N/A
|
| N310ETPC3 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.0630 in | N/A 27 mm1.0630 in | N/A 116000 N | N/A 112400 N | N/A 5200 rpm | N/A 6100 rpm | N/A 2.0 mm0.079 in |
N/A
|
| NJ310ETPC3 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.0630 in | N/A 27 mm1.0630 in | N/A 116000 N | N/A 112400 N | N/A 5200 rpm | N/A 6100 rpm | N/A 2.0 mm0.079 in |
N/A
|
| NU310ETPC3 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.0630 in | N/A 27 mm1.0630 in | N/A 116000 N | N/A 112400 N | N/A 5200 rpm | N/A 6100 rpm | N/A 2.0 mm0.079 in |
N/A
|
| NUP310ETPC3 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.0630 in | N/A 27 mm1.0630 in | N/A 116000 N | N/A 112400 N | N/A 5200 rpm | N/A 6100 rpm | N/A 2.0 mm0.079 in |
N/A
|
| NJ310ETPC4 | N/A 50 mm | N/A 110 mm4.3307 in | N/A 27 mm1.0630 in | N/A 27 mm1.0630 in | N/A 116000 N | N/A 112400 N | N/A 5200 rpm | N/A 6100 rpm | N/A 2.0 mm0.079 in |
N/A
|
| NJ2310ETP | N/A 50 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 189500 N | N/A 164600 N | N/A 4200 rpm | N/A 5000 rpm | N/A 2.0 mm0.079 in |
N/A
|
| NU2310ETP | N/A 50 mm | N/A 110 mm4.3307 in | N/A 40 mm1.5748 in | N/A 40 mm1.5748 in | N/A 189500 N | N/A 164600 N | N/A 4200 rpm | N/A 5000 rpm | N/A 2.0 mm0.079 in |
N/A
|