Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 180RJ91R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 82.55 mm3.2500 in | N/A 82.55 mm3.2500 in | N/A 1440000 N323000 lbf | N/A 833000 N187000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A |
N/A |
| 180RF91R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 82.55 mm3.2500 in | N/A 82.55 mm3.2500 in | N/A 1440000 N323000 lbf | N/A 833000 N187000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A |
N/A |
| 180RT91R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 82.55 mm3.2500 in | N/A 82.55 mm3.2500 in | N/A 1440000 N323000 lbf | N/A 833000 N187000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A |
N/A |
| 180RIU51R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 44 mm1.7323 in | N/A 44 mm1.7323 in | N/A 560000 N126000 lbf | N/A 419000 N94200 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A |
N/A |
| 180RIN51R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 44 mm1.7323 in | N/A 44 mm1.7323 in | N/A 560000 N126000 lbf | N/A 419000 N94200 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A |
N/A |
| 180RIJ51R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 44 mm1.7323 in | N/A 44 mm1.7323 in | N/A 560000 N126000 lbf | N/A 419000 N94200 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A |
N/A |
| 180RIF51R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 44 mm1.7323 in | N/A 44 mm1.7323 in | N/A 560000 N126000 lbf | N/A 419000 N94200 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A |
N/A |
| 180RIT51R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 44 mm1.7323 in | N/A 44 mm1.7323 in | N/A 560000 N126000 lbf | N/A 419000 N94200 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A |
N/A |
| 180RIU91R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 82.55 mm3.2500 in | N/A 82.55 mm3.2500 in | N/A 1440000 N323000 lbf | N/A 833000 N187000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A |
N/A |
| 180RIN91R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 82.55 mm3.2500 in | N/A 82.55 mm3.2500 in | N/A 1440000 N323000 lbf | N/A 833000 N187000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A |
N/A |
| 180RIJ91R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 82.55 mm3.2500 in | N/A 82.55 mm3.2500 in | N/A 1440000 N323000 lbf | N/A 833000 N187000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A |
N/A |
| 180RIF91R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 82.55 mm3.2500 in | N/A 82.55 mm3.2500 in | N/A 1440000 N323000 lbf | N/A 833000 N187000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A |
N/A |
| 180RIT91R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 82.55 mm3.2500 in | N/A 82.55 mm3.2500 in | N/A 1440000 N323000 lbf | N/A 833000 N187000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A |
N/A |
| 190RU30OA107R3 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 75 mm2.9528 in | N/A 1320000 N297000 lbf | N/A 807000 N181000 lbf | N/A 1200 rpm | N/A 1300 rpm | N/A 2 mm0.100 in |
N/A |
| 190RU30OA107R4 | N/A 190 mm | N/A 290 mm11.4173 in | N/A 75 mm2.9528 in | N/A 75 mm2.9528 in | N/A 1320000 N297000 lbf | N/A 807000 N181000 lbf | N/A 1200 rpm | N/A 1300 rpm | N/A 2 mm0.100 in |
N/A |
| 190RU91AA774R2 | N/A 190 mm | N/A 300 mm11.811 in | N/A 85.725 mm3-3/8 in | N/A 85.725 mm3.3750 in | N/A 1600000 N360000 lbf | N/A 973000 N219000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A 2.5 mm0.100 in |
N/A |
| 190RU91AA774R3 | N/A 190 mm | N/A 300 mm11.811 in | N/A 85.725 mm3-3/8 in | N/A 85.725 mm3.3750 in | N/A 1600000 N360000 lbf | N/A 973000 N219000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A 2.5 mm0.100 in |
N/A |
| 190RU91OC107R3 | N/A 190 mm | N/A 300 mm11.811 in | N/A 85.725 mm3-3/8 in | N/A 85.725 mm3.3750 in | N/A 1600000 N360000 lbf | N/A 973000 N219000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A 3.2 mm0.100 in |
N/A |
| 190RU91R4 | N/A 190 mm | N/A 300 mm11.811 in | N/A 85.7 mm3.3740 in | N/A 85.7 mm3.3740 in | N/A 1600000 N360000 lbf | N/A 973000 N219000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A 2.5 mm0.100 in |
N/A |
| 190RU91R3 | N/A 190 mm | N/A 300 mm11.811 in | N/A 85.725 mm3-3/8 in | N/A 85.725 mm3.3750 in | N/A 1600000 N360000 lbf | N/A 973000 N219000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A |
N/A |
| 190RN91R3 | N/A 190 mm | N/A 300 mm11.811 in | N/A 85.725 mm3-3/8 in | N/A 85.725 mm3.3750 in | N/A 1600000 N360000 lbf | N/A 973000 N219000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A |
N/A |
| 190RJ91R3 | N/A 190 mm | N/A 300 mm11.811 in | N/A 85.725 mm3-3/8 in | N/A 85.725 mm3.3750 in | N/A 1600000 N360000 lbf | N/A 973000 N219000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A |
N/A |
| 190RF91R3 | N/A 190 mm | N/A 300 mm11.811 in | N/A 85.725 mm3-3/8 in | N/A 85.725 mm3.3750 in | N/A 1600000 N360000 lbf | N/A 973000 N219000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A |
N/A |
| 190RT91R3 | N/A 190 mm | N/A 300 mm11.811 in | N/A 85.725 mm3-3/8 in | N/A 85.725 mm3.3750 in | N/A 1600000 N360000 lbf | N/A 973000 N219000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A |
N/A |
| 190RIU91R3 | N/A 190 mm | N/A 300 mm11.811 in | N/A 85.725 mm3-3/8 in | N/A 85.725 mm3.3750 in | N/A 1600000 N360000 lbf | N/A 973000 N219000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A |
N/A |