Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 200RJ91R3 | N/A 200 mm | N/A 320 mm12.5984 in | N/A 88.9 mm3-1/2 in | N/A 88.9 mm3.5000 in | N/A 1740000 N391000 lbf | N/A 1060000 N239000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A |
N/A |
| 200RF91R3 | N/A 200 mm | N/A 320 mm12.5984 in | N/A 88.9 mm3-1/2 in | N/A 88.9 mm3.5000 in | N/A 1740000 N391000 lbf | N/A 1060000 N239000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A |
N/A |
| 200RT91R3 | N/A 200 mm | N/A 320 mm12.5984 in | N/A 88.9 mm3-1/2 in | N/A 88.9 mm3.5000 in | N/A 1740000 N391000 lbf | N/A 1060000 N239000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A |
N/A |
| 200RIU91R3 | N/A 200 mm | N/A 320 mm12.5984 in | N/A 88.9 mm3-1/2 in | N/A 88.9 mm3.5000 in | N/A 1740000 N391000 lbf | N/A 1060000 N239000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A |
N/A |
| 200RIN91R3 | N/A 200 mm | N/A 320 mm12.5984 in | N/A 88.9 mm3-1/2 in | N/A 88.9 mm3.5000 in | N/A 1740000 N391000 lbf | N/A 1060000 N239000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A |
N/A |
| 200RIJ91R3 | N/A 200 mm | N/A 320 mm12.5984 in | N/A 88.9 mm3-1/2 in | N/A 88.9 mm3.5000 in | N/A 1740000 N391000 lbf | N/A 1060000 N239000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A |
N/A |
| 200RIF91R3 | N/A 200 mm | N/A 320 mm12.5984 in | N/A 88.9 mm3-1/2 in | N/A 88.9 mm3.5000 in | N/A 1740000 N391000 lbf | N/A 1060000 N239000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A |
N/A |
| 200RIT91R3 | N/A 200 mm | N/A 320 mm12.5984 in | N/A 88.9 mm3-1/2 in | N/A 88.9 mm3.5000 in | N/A 1740000 N391000 lbf | N/A 1060000 N239000 lbf | N/A 1000 rpm | N/A 1200 rpm | N/A |
N/A |
| 200RU92R3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 120.65 mm4.7500 in | N/A 120.65 mm4.7500 in | N/A 2590000 N581000 lbf | N/A 1630000 N366000 lbf | N/A 940 rpm | N/A 1000 rpm | N/A |
N/A |
| 200RN92R3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 120.65 mm4.7500 in | N/A 120.65 mm4.7500 in | N/A 2590000 N581000 lbf | N/A 1630000 N366000 lbf | N/A 940 rpm | N/A 1000 rpm | N/A |
N/A |
| 200RJ92R3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 120.65 mm4.7500 in | N/A 120.65 mm4.7500 in | N/A 2590000 N581000 lbf | N/A 1630000 N366000 lbf | N/A 940 rpm | N/A 1000 rpm | N/A |
N/A |
| 200RF92R3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 120.65 mm4.7500 in | N/A 120.65 mm4.7500 in | N/A 2590000 N581000 lbf | N/A 1630000 N366000 lbf | N/A 940 rpm | N/A 1000 rpm | N/A |
N/A |
| 200RT92R3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 120.65 mm4.7500 in | N/A 120.65 mm4.7500 in | N/A 2590000 N581000 lbf | N/A 1630000 N366000 lbf | N/A 940 rpm | N/A 1000 rpm | N/A |
N/A |
| 200RIU92R3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 120.65 mm4.7500 in | N/A 120.65 mm4.7500 in | N/A 2590000 N581000 lbf | N/A 1630000 N366000 lbf | N/A 940 rpm | N/A 1000 rpm | N/A |
N/A |
| 200RIN92R3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 120.65 mm4.7500 in | N/A 120.65 mm4.7500 in | N/A 2590000 N581000 lbf | N/A 1630000 N366000 lbf | N/A 940 rpm | N/A 1000 rpm | N/A |
N/A |
| 200RIJ92R3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 120.65 mm4.7500 in | N/A 120.65 mm4.7500 in | N/A 2590000 N581000 lbf | N/A 1630000 N366000 lbf | N/A 940 rpm | N/A 1000 rpm | N/A |
N/A |
| 200RIF92R3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 120.65 mm4.7500 in | N/A 120.65 mm4.7500 in | N/A 2590000 N581000 lbf | N/A 1630000 N366000 lbf | N/A 940 rpm | N/A 1000 rpm | N/A |
N/A |
| 200RIT92R3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 120.65 mm4.7500 in | N/A 120.65 mm4.7500 in | N/A 2590000 N581000 lbf | N/A 1630000 N366000 lbf | N/A 940 rpm | N/A 1000 rpm | N/A |
N/A |
| 200RU03 R3 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 80 mm3.1496 in | N/A 80 mm3.1496 in | N/A 1300000 N292000 lbf | N/A 1120000 N252000 lbf | N/A 950 rpm | N/A 1100 rpm | N/A 5 mm0.200 in |
N/A |
| 200RU30AO130R3 | N/A 203.23 mm | N/A 310 mm12.2047 in | N/A 82 mm3.2283 in | N/A 82 mm3.2283 in | N/A 1540000 N346000 lbf | N/A 924000 N208000 lbf | N/A 1100 rpm | N/A 1200 rpm | N/A 2 mm0.100 in |
N/A |
| 210RU92 R3 | N/A 210 mm | N/A 380 mm14.9606 in | N/A 127 mm5 in | N/A 127 mm5.0000 in | N/A 2640000 N593000 lbf | N/A 1740000 N391000 lbf | N/A 920 rpm | N/A 1000 rpm | N/A 4 mm0.200 in |
N/A |
| 210RU92R3 | N/A 210 mm | N/A 380 mm14.9606 in | N/A 127 mm5 in | N/A 127 mm5.0000 in | N/A 2640000 N593000 lbf | N/A 1740000 N391000 lbf | N/A 920 rpm | N/A 1000 rpm | N/A |
N/A |
| 210RN92R3 | N/A 210 mm | N/A 380 mm14.9606 in | N/A 127 mm5 in | N/A 127 mm5.0000 in | N/A 2640000 N593000 lbf | N/A 1740000 N391000 lbf | N/A 920 rpm | N/A 1000 rpm | N/A |
N/A |
| 210RJ92R3 | N/A 210 mm | N/A 380 mm14.9606 in | N/A 127 mm5 in | N/A 127 mm5.0000 in | N/A 2640000 N593000 lbf | N/A 1740000 N391000 lbf | N/A 920 rpm | N/A 1000 rpm | N/A |
N/A |
| 210RF92R3 | N/A 210 mm | N/A 380 mm14.9606 in | N/A 127 mm5 in | N/A 127 mm5.0000 in | N/A 2640000 N593000 lbf | N/A 1740000 N391000 lbf | N/A 920 rpm | N/A 1000 rpm | N/A |
N/A |