COMPANY HEADER
Print Back
CRB Single Row
Cylindrical-Roller-Radial-Bearings---Single-Row-Standard-RU_RJ
Unit of Measure
« 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

250RIN91R3 N/A 250 mm N/A 410 mm16.1417 in N/A 111.125 mm4.375 in N/A 111.125 mm4.375 in N/A 2720000 N611000 lbf N/A 1680000 N377000 lbf N/A 770 rpm N/A 850 rpm N/A N/A CAD Icon (for items table)
250RIJ91R3 N/A 250 mm N/A 410 mm16.1417 in N/A 111.125 mm4.375 in N/A 111.125 mm4.375 in N/A 2720000 N611000 lbf N/A 1680000 N377000 lbf N/A 770 rpm N/A 850 rpm N/A N/A CAD Icon (for items table)
250RIF91R3 N/A 250 mm N/A 410 mm16.1417 in N/A 111.125 mm4.375 in N/A 111.125 mm4.375 in N/A 2720000 N611000 lbf N/A 1680000 N377000 lbf N/A 770 rpm N/A 850 rpm N/A N/A CAD Icon (for items table)
250RIT91R3 N/A 250 mm N/A 410 mm16.1417 in N/A 111.125 mm4.375 in N/A 111.125 mm4.375 in N/A 2720000 N611000 lbf N/A 1680000 N377000 lbf N/A 770 rpm N/A 850 rpm N/A N/A CAD Icon (for items table)
250RU93AA774R3 N/A 250 mm N/A 520 mm20.4724 in N/A 196.85 mm7.7500 in N/A 196.85 mm7.7500 in N/A 5470000 N1230000 lbf N/A 3520000 N791000 lbf N/A 610 rpm N/A 660 rpm N/A 5.1 mm0.200 in N/A CAD Icon (for items table)
100RIU435OO771R3 N/A 254 mm N/A 400.050 mm15.7500 in N/A 79.38 mm3.1252 in N/A 79.38 mm3.1252 in N/A 1810000 N407000 lbf N/A 1160000 N261000 lbf N/A 790 rpm N/A 890 rpm N/A 5.1 mm0.200 in N/A CAD Icon (for items table)
260RU30OC1268R3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 104 mm4.0945 in N/A 2630000 N591000 lbf N/A 1530000 N344000 lbf N/A 750 rpm N/A 830 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
260RU92OA1175R3 N/A 260 mm N/A 480 mm18.8976 in N/A 158.75 mm6.2500 in N/A 158.75 mm6.2500 in N/A 4410000 N991000 lbf N/A 2770000 N623000 lbf N/A 640 rpm N/A 700 rpm N/A 5 mm0.200 in N/A CAD Icon (for items table)
280RU30R3 N/A 280 mm N/A 420 mm16.5354 in N/A 106 mm4.1732 in N/A 106 mm4.1732 in N/A 3040000 N683000 lbf N/A 1690000 N380000 lbf N/A 670 rpm N/A 740 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
280RU30R4 N/A 280 mm N/A 420 mm16.5354 in N/A 106 mm4.1732 in N/A 106 mm4.1732 in N/A 3040000 N683000 lbf N/A 1690000 N380000 lbf N/A 670 rpm N/A 740 rpm N/A N/A CAD Icon (for items table)
280RU30 R3 N/A 280 mm N/A 420 mm16.5354 in N/A 106 mm4.1732 in N/A 106 mm4.1732 in N/A 3040000 N683000 lbf N/A 1690000 N380000 lbf N/A 710 rpm N/A 770 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
280RU51R3 N/A 280 mm N/A 460 mm18.1102 in N/A 63 mm2.4803 in N/A 63 mm2.4803 in N/A 1340000 N301000 lbf N/A 954000 N214000 lbf N/A 690 rpm N/A 810 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
280RU91OD1268 N/A 280 mm N/A 460 mm18.1102 in N/A 123.825 mm4.8750 in N/A 123.825 mm4.8750 in N/A 3700000 N832000 lbf N/A 2410000 N542000 lbf N/A 620 rpm N/A 680 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
280RU91OD1268R2 N/A 280 mm N/A 460 mm18.1102 in N/A 123.825 mm4.8750 in N/A 123.825 mm4.8750 in N/A 3700000 N832000 lbf N/A 2110000 N474000 lbf N/A 620 rpm N/A 680 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
280RU91OD1268R3 N/A 280 mm N/A 460 mm18.1102 in N/A 123.825 mm4.8750 in N/A 123.825 mm4.8750 in N/A 3700000 N832000 lbf N/A 2110000 N474000 lbf N/A 620 rpm N/A 680 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
280RU91OD1268R7 N/A 280 mm N/A 460 mm18.1102 in N/A 123.825 mm4.8750 in N/A 123.825 mm4.8750 in N/A 3700000 N832000 lbf N/A 2110000 N474000 lbf N/A 620 rpm N/A 680 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
280RU91OE1792R3 N/A 280 mm N/A 460 mm18.1102 in N/A 123.825 mm4.8750 in N/A 123.825 mm4.8750 in N/A 3700000 N832000 lbf N/A 2110000 N474000 lbf N/A 620 rpm N/A 680 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
280RU91OD1268 R3 N/A 280 mm N/A 460 mm18.1102 in N/A 123.825 mm4.8750 in N/A 123.825 mm4.8750 in N/A 3700000 N832000 lbf N/A 2410000 N542000 lbf N/A 620 rpm N/A 680 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
280RU91OD1268 R7 N/A 280 mm N/A 460 mm18.1102 in N/A 123.825 mm4.8750 in N/A 123.825 mm4.8750 in N/A 3700000 N832000 lbf N/A 2410000 N542000 lbf N/A 620 rpm N/A 680 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
280RU51 R3 N/A 280 mm N/A 460 mm18.1102 in N/A 63 mm2.4803 in N/A 63 mm2.4803 in N/A 1340000 N301000 lbf N/A 954000 N214000 lbf N/A 690 rpm N/A 810 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
280RU92AC1112 N/A 280 mm N/A 500 mm19.685 in N/A 165.1 mm6.5000 in N/A 165.1 mm6.5000 in N/A 5180000 N1160000 lbf N/A 3630000 N816000 lbf N/A 570 rpm N/A 610 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
280RU92AC1112R3 N/A 280 mm N/A 500 mm19.685 in N/A 165.1 mm6.5000 in N/A 165.1 mm6.5000 in N/A 5220000 N1170000 lbf N/A 3150000 N708000 lbf N/A 570 rpm N/A 610 rpm N/A 5.2 mm0.200 in N/A CAD Icon (for items table)
300RU30OA107R3 N/A 300 mm N/A 460 mm18.1102 in N/A 118 mm4.6457 in N/A 118 mm4.6457 in N/A 3640000 N818000 lbf N/A 1990000 N447000 lbf N/A 600 rpm N/A 660 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
300RU30R4 N/A 300 mm N/A 460 mm18.1102 in N/A 118 mm4.6457 in N/A 118 mm4.6457 in N/A 3640000 N818000 lbf N/A 1990000 N447000 lbf N/A 600 rpm N/A 660 rpm N/A N/A CAD Icon (for items table)
300RU92AD1112R3 N/A 300 mm N/A 540 mm21.2598 in N/A 177.8 mm7.0000 in N/A 177.8 mm7.0000 in N/A 6150000 N1380000 lbf N/A 3700000 N832000 lbf N/A 500 rpm N/A 540 rpm N/A 5.2 mm0.200 in N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »