COMPANY HEADER
Print Back
CRB Single Row
Cylindrical-Roller-Radial-Bearings---Single-Row-Standard-RU_RJ
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

160RU91R3 N/A 160 mm N/A 250 mm9.8425 in N/A 73.025 mm2.8750 in N/A 73.025 mm2.8750 in N/A 1060000 N238000 lbf N/A 666000 N150000 lbf N/A 1500 rpm N/A 1700 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
160RU91R4 N/A 160 mm N/A 250 mm9.8425 in N/A 73.025 mm2.8750 in N/A 73.025 mm2.8750 in N/A 1060000 N238000 lbf N/A 666000 N150000 lbf N/A 1500 rpm N/A 1700 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
160RU91 R4 N/A 160 mm N/A 250 mm9.8425 in N/A 73.025 mm2.8750 in N/A 73.025 mm2.8750 in N/A 1060000 N238000 lbf N/A 666000 N150000 lbf N/A 1600 rpm N/A 1800 rpm N/A 2.0 mm0.100 in N/A CAD Icon (for items table)
65RIU293 R3 N/A 165.1 mm N/A 279.400 mm11.0000 in N/A 61.913 mm2.4375 in N/A 61.913 mm2.4375 in N/A 935000 N210000 lbf N/A 673000 N151000 lbf N/A 1500 rpm N/A 1700 rpm N/A 4.1 mm0.200 in N/A CAD Icon (for items table)
65RIU294 R3 N/A 165.1 mm N/A 330.200 mm13.0000 in N/A 63.5 mm2.5 in N/A 63.5 mm2.5 in N/A 883000 N199000 lbf N/A 756000 N170000 lbf N/A 1800 rpm N/A 2100 rpm N/A 6.4 mm0.300 in N/A CAD Icon (for items table)
170RU30OO771R3 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 67 mm2.6378 in N/A 1020000 N229000 lbf N/A 640000 N144000 lbf N/A 1400 rpm N/A 1600 rpm N/A 2.8 mm0.100 in N/A CAD Icon (for items table)
170RU51 N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 438000 N98500 lbf N/A 1300 rpm N/A 1600 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
170RU51R3 N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 482000 N108000 lbf N/A 368000 N82700 lbf N/A 1300 rpm N/A 1600 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
170RU51 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 438000 N98500 lbf N/A 2600 rpm N/A 3100 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
170RU91 R3 N/A 170 mm N/A 265 mm10.4331 in N/A 76.2 mm3 in N/A 76.2 mm3.0000 in N/A 1180000 N265000 lbf N/A 739000 N166000 lbf N/A 1500 rpm N/A 1600 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
170RU51R3 N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 391000 N87800 lbf N/A 1300 rpm N/A 1600 rpm N/A N/A CAD Icon (for items table)
170RN51R3 N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 391000 N87800 lbf N/A 1300 rpm N/A 1600 rpm N/A N/A CAD Icon (for items table)
170RJ51R3 N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 391000 N87800 lbf N/A 1300 rpm N/A 1600 rpm N/A N/A CAD Icon (for items table)
170RF51R3 N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 391000 N87800 lbf N/A 1300 rpm N/A 1600 rpm N/A N/A CAD Icon (for items table)
170RT51R3 N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 391000 N87800 lbf N/A 1300 rpm N/A 1600 rpm N/A N/A CAD Icon (for items table)
170RU91R3 N/A 170 mm N/A 265 mm10.4331 in N/A 76.2 mm3 in N/A 76.2 mm3.0000 in N/A 1170000 N264000 lbf N/A 735000 N165000 lbf N/A 1400 rpm N/A 1500 rpm N/A N/A CAD Icon (for items table)
170RN91R3 N/A 170 mm N/A 265 mm10.4331 in N/A 76.2 mm3 in N/A 76.2 mm3.0000 in N/A 1170000 N264000 lbf N/A 735000 N165000 lbf N/A 1400 rpm N/A 1500 rpm N/A N/A CAD Icon (for items table)
170RJ91R3 N/A 170 mm N/A 265 mm10.4331 in N/A 76.2 mm3 in N/A 76.2 mm3.0000 in N/A 1170000 N264000 lbf N/A 735000 N165000 lbf N/A 1400 rpm N/A 1500 rpm N/A N/A CAD Icon (for items table)
170RF91R3 N/A 170 mm N/A 265 mm10.4331 in N/A 76.2 mm3 in N/A 76.2 mm3.0000 in N/A 1170000 N264000 lbf N/A 735000 N165000 lbf N/A 1400 rpm N/A 1500 rpm N/A N/A CAD Icon (for items table)
170RT91R3 N/A 170 mm N/A 265 mm10.4331 in N/A 76.2 mm3 in N/A 76.2 mm3.0000 in N/A 1170000 N264000 lbf N/A 735000 N165000 lbf N/A 1400 rpm N/A 1500 rpm N/A N/A CAD Icon (for items table)
170RIU51R3 N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 391000 N87800 lbf N/A 1300 rpm N/A 1600 rpm N/A N/A CAD Icon (for items table)
170RIN51R3 N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 391000 N87800 lbf N/A 1300 rpm N/A 1600 rpm N/A N/A CAD Icon (for items table)
170RIJ51R3 N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 391000 N87800 lbf N/A 1300 rpm N/A 1600 rpm N/A N/A CAD Icon (for items table)
170RIF51R3 N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 391000 N87800 lbf N/A 1300 rpm N/A 1600 rpm N/A N/A CAD Icon (for items table)
170RIT51R3 N/A 170 mm N/A 265 mm10.4331 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 521000 N117000 lbf N/A 391000 N87800 lbf N/A 1300 rpm N/A 1600 rpm N/A N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »