COMPANY HEADER
Print Back
CRB Single Row
Cylindrical-Roller-Radial-Bearings---Single-Row-Standard-RU_RJ
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

190RIN91R3 N/A N/A 11.811 in N/A 3-3/8 in N/A 3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A N/A CAD Icon (for items table)
190RIJ91R3 N/A N/A 11.811 in N/A 3-3/8 in N/A 3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A N/A CAD Icon (for items table)
190RIF91R3 N/A N/A 11.811 in N/A 3-3/8 in N/A 3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A N/A CAD Icon (for items table)
190RIT91R3 N/A N/A 11.811 in N/A 3-3/8 in N/A 3.3750 in N/A 1600000 N360000 lbf N/A 973000 N219000 lbf N/A 1100 rpm N/A 1300 rpm N/A N/A CAD Icon (for items table)
190RJ92R4 N/A N/A 13.3858 in N/A 4-1/2 in N/A 4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A 0.100 in N/A CAD Icon (for items table)
190RU92 N/A N/A 13.3858 in N/A 4-1/2 in N/A 4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
190RU92R3 N/A N/A 13.3858 in N/A 4-1/2 in N/A 4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
190RN92R3 N/A N/A 13.3858 in N/A 4-1/2 in N/A 4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
190RJ92R3 N/A N/A 13.3858 in N/A 4-1/2 in N/A 4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
190RF92R3 N/A N/A 13.3858 in N/A 4-1/2 in N/A 4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
190RT92R3 N/A N/A 13.3858 in N/A 4-1/2 in N/A 4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
190RIU92R3 N/A N/A 13.3858 in N/A 4-1/2 in N/A 4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
190RIN92R3 N/A N/A 13.3858 in N/A 4-1/2 in N/A 4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
190RIJ92R3 N/A N/A 13.3858 in N/A 4-1/2 in N/A 4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
190RIF92R3 N/A N/A 13.3858 in N/A 4-1/2 in N/A 4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
190RIT92R3 N/A N/A 13.3858 in N/A 4-1/2 in N/A 4.5000 in N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
200RU30R3 N/A N/A 12.2047 in N/A 3.2283 in N/A 3.2283 in N/A 1540000 N346000 lbf N/A 924000 N208000 lbf N/A 1100 rpm N/A 1200 rpm N/A 0.100 in N/A CAD Icon (for items table)
200RU30 R3 N/A N/A 12.2047 in N/A 3.2283 in N/A 3.2283 in N/A 1540000 N346000 lbf N/A 924000 N208000 lbf N/A 1200 rpm N/A 1300 rpm N/A 0.100 in N/A CAD Icon (for items table)
200RJ91R3 N/A N/A 12.5984 in N/A 3-1/2 in N/A 3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 rpm N/A 1200 rpm N/A 0.100 in N/A CAD Icon (for items table)
200RU91BO858R3 N/A N/A 12.5984 in N/A 3-1/2 in N/A 3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 rpm N/A 1200 rpm N/A 0.100 in N/A CAD Icon (for items table)
200RU91CO109R3 N/A N/A 12.5984 in N/A 3-1/2 in N/A 3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 rpm N/A 1200 rpm N/A 0.100 in N/A CAD Icon (for items table)
200RU91OB127R3 N/A N/A 12.5984 in N/A 3-1/2 in N/A 3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 rpm N/A 1200 rpm N/A 0.100 in N/A CAD Icon (for items table)
200RU91R4 N/A N/A 12.5984 in N/A 3-1/2 in N/A 3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N238000 lbf N/A 1000 rpm N/A 1200 rpm N/A 0.100 in N/A CAD Icon (for items table)
200RU91R3 N/A N/A 12.5984 in N/A 3-1/2 in N/A 3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
200RN91R3 N/A N/A 12.5984 in N/A 3-1/2 in N/A 3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »