COMPANY HEADER
Print Back
CRB Single Row
Cylindrical-Roller-Radial-Bearings---Single-Row-Standard-RU_RJ
Unit of Measure
« 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

200RJ91R3 N/A N/A 12.5984 in N/A 3-1/2 in N/A 3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
200RF91R3 N/A N/A 12.5984 in N/A 3-1/2 in N/A 3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
200RT91R3 N/A N/A 12.5984 in N/A 3-1/2 in N/A 3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
200RIU91R3 N/A N/A 12.5984 in N/A 3-1/2 in N/A 3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
200RIN91R3 N/A N/A 12.5984 in N/A 3-1/2 in N/A 3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
200RIJ91R3 N/A N/A 12.5984 in N/A 3-1/2 in N/A 3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
200RIF91R3 N/A N/A 12.5984 in N/A 3-1/2 in N/A 3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
200RIT91R3 N/A N/A 12.5984 in N/A 3-1/2 in N/A 3.5000 in N/A 1740000 N391000 lbf N/A 1060000 N239000 lbf N/A 1000 rpm N/A 1200 rpm N/A N/A CAD Icon (for items table)
200RU92R3 N/A N/A 14.1732 in N/A 4.7500 in N/A 4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
200RN92R3 N/A N/A 14.1732 in N/A 4.7500 in N/A 4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
200RJ92R3 N/A N/A 14.1732 in N/A 4.7500 in N/A 4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
200RF92R3 N/A N/A 14.1732 in N/A 4.7500 in N/A 4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
200RT92R3 N/A N/A 14.1732 in N/A 4.7500 in N/A 4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
200RIU92R3 N/A N/A 14.1732 in N/A 4.7500 in N/A 4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
200RIN92R3 N/A N/A 14.1732 in N/A 4.7500 in N/A 4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
200RIJ92R3 N/A N/A 14.1732 in N/A 4.7500 in N/A 4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
200RIF92R3 N/A N/A 14.1732 in N/A 4.7500 in N/A 4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
200RIT92R3 N/A N/A 14.1732 in N/A 4.7500 in N/A 4.7500 in N/A 2590000 N581000 lbf N/A 1630000 N366000 lbf N/A 940 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
200RU03 R3 N/A N/A 16.5354 in N/A 3.1496 in N/A 3.1496 in N/A 1300000 N292000 lbf N/A 1120000 N252000 lbf N/A 1400 rpm N/A 1600 rpm N/A 0.200 in N/A CAD Icon (for items table)
200RU30AO130R3 N/A N/A 12.2047 in N/A 3.2283 in N/A 3.2283 in N/A 1540000 N346000 lbf N/A 924000 N208000 lbf N/A 1100 rpm N/A 1200 rpm N/A 0.100 in N/A CAD Icon (for items table)
210RU92 R3 N/A N/A 14.9606 in N/A 5 in N/A 5.0000 in N/A 2640000 N593000 lbf N/A 1740000 N391000 lbf N/A 970 rpm N/A 1100 rpm N/A 0.200 in N/A CAD Icon (for items table)
210RU92R3 N/A N/A 14.9606 in N/A 5 in N/A 5.0000 in N/A 2640000 N593000 lbf N/A 1740000 N391000 lbf N/A 920 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
210RN92R3 N/A N/A 14.9606 in N/A 5 in N/A 5.0000 in N/A 2640000 N593000 lbf N/A 1740000 N391000 lbf N/A 920 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
210RJ92R3 N/A N/A 14.9606 in N/A 5 in N/A 5.0000 in N/A 2640000 N593000 lbf N/A 1740000 N391000 lbf N/A 920 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
210RF92R3 N/A N/A 14.9606 in N/A 5 in N/A 5.0000 in N/A 2640000 N593000 lbf N/A 1740000 N391000 lbf N/A 920 rpm N/A 1000 rpm N/A N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »