Part Number |
d - Bore |
D - Outer Diameter |
C - Inner Ring Width |
B - Outer Ring Width |
C0 - Static Radial Rating |
C - Dynamic Radial Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
R - Inner Ring "To Clear" Radius |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 210RT92R3 | N/A | N/A 14.9606 in | N/A 5 in | N/A 5.0000 in | N/A 2640000 N593000 lbf | N/A 1740000 N391000 lbf | N/A 920 rpm | N/A 1000 rpm | N/A |
N/A
|
| 210RIU92R3 | N/A | N/A 14.9606 in | N/A 5 in | N/A 5.0000 in | N/A 2640000 N593000 lbf | N/A 1740000 N391000 lbf | N/A 920 rpm | N/A 1000 rpm | N/A |
N/A
|
| 210RIN92R3 | N/A | N/A 14.9606 in | N/A 5 in | N/A 5.0000 in | N/A 2640000 N593000 lbf | N/A 1740000 N391000 lbf | N/A 920 rpm | N/A 1000 rpm | N/A |
N/A
|
| 210RIJ92R3 | N/A | N/A 14.9606 in | N/A 5 in | N/A 5.0000 in | N/A 2640000 N593000 lbf | N/A 1740000 N391000 lbf | N/A 920 rpm | N/A 1000 rpm | N/A |
N/A
|
| 210RIF92R3 | N/A | N/A 14.9606 in | N/A 5 in | N/A 5.0000 in | N/A 2640000 N593000 lbf | N/A 1740000 N391000 lbf | N/A 920 rpm | N/A 1000 rpm | N/A |
N/A
|
| 210RIT92R3 | N/A | N/A 14.9606 in | N/A 5 in | N/A 5.0000 in | N/A 2640000 N593000 lbf | N/A 1740000 N391000 lbf | N/A 920 rpm | N/A 1000 rpm | N/A |
N/A
|
| 85RIJ391 R3 | N/A | N/A 11.5000 in | N/A 1.5 in | N/A 1.5000 in | N/A 522000 N117000 lbf | N/A 326000 N73300 lbf | N/A 1200 rpm | N/A 1500 rpm | N/A 0.100 in |
N/A
|
| 220RU30R3 | N/A | N/A 13.3858 in | N/A 3.5433 in | N/A 3.5433 in | N/A 1950000 N438000 lbf | N/A 1150000 N259000 lbf | N/A 930 rpm | N/A 1000 rpm | N/A 0.100 in |
N/A
|
| 220RU30 R3 | N/A | N/A 13.3858 in | N/A 3.5433 in | N/A 3.5433 in | N/A 1950000 N438000 lbf | N/A 1150000 N259000 lbf | N/A 1000 rpm | N/A 1100 rpm | N/A 0.100 in |
N/A
|
| 220RJ51 | N/A | N/A 13.7796 in | N/A 2.0079 in | N/A 2.0079 in | N/A 841000 N189000 lbf | N/A 618000 N139000 lbf | N/A 960 rpm | N/A 1100 rpm | N/A |
N/A
|
| 220RU51AB909R3 | N/A | N/A 13.7795 in | N/A 2.0079 in | N/A 2.0079 in | N/A 840000 N189000 lbf | N/A 618000 N139000 lbf | N/A 960 rpm | N/A 1100 rpm | N/A 0.100 in |
N/A
|
| 220RU51BO132R3 | N/A | N/A 13.7795 in | N/A 2.0079 in | N/A 2.0079 in | N/A 840000 N189000 lbf | N/A 618000 N139000 lbf | N/A 960 rpm | N/A 1100 rpm | N/A 0.100 in |
N/A
|
| 220RU91BC1738R3 | N/A | N/A 13.7795 in | N/A 3.8740 in | N/A 3.8740 in | N/A 2090000 N470000 lbf | N/A 1290000 N290000 lbf | N/A 930 rpm | N/A 1000 rpm | N/A 0.100 in |
N/A
|
| 220RU91OO127R3 | N/A | N/A 13.7795 in | N/A 3.8740 in | N/A 3.8740 in | N/A 2090000 N470000 lbf | N/A 1290000 N290000 lbf | N/A 930 rpm | N/A 1000 rpm | N/A 0.100 in |
N/A
|
| 220RU91R4 | N/A | N/A 13.7795 in | N/A 3.8740 in | N/A 3.8740 in | N/A 2090000 N470000 lbf | N/A 1290000 N290000 lbf | N/A 930 rpm | N/A 1000 rpm | N/A 0.100 in |
N/A
|
| 220RU51R3 | N/A | N/A 13.7796 in | N/A 2.0079 in | N/A 2.0079 in | N/A 830000 N187000 lbf | N/A 612000 N138000 lbf | N/A 960 rpm | N/A 1100 rpm | N/A |
N/A
|
| 220RN51R3 | N/A | N/A 13.7796 in | N/A 2.0079 in | N/A 2.0079 in | N/A 830000 N187000 lbf | N/A 612000 N138000 lbf | N/A 960 rpm | N/A 1100 rpm | N/A |
N/A
|
| 220RJ51R3 | N/A | N/A 13.7796 in | N/A 2.0079 in | N/A 2.0079 in | N/A 830000 N187000 lbf | N/A 612000 N138000 lbf | N/A 960 rpm | N/A 1100 rpm | N/A |
N/A
|
| 220RF51R3 | N/A | N/A 13.7796 in | N/A 2.0079 in | N/A 2.0079 in | N/A 830000 N187000 lbf | N/A 612000 N138000 lbf | N/A 960 rpm | N/A 1100 rpm | N/A |
N/A
|
| 220RT51R3 | N/A | N/A 13.7796 in | N/A 2.0079 in | N/A 2.0079 in | N/A 830000 N187000 lbf | N/A 612000 N138000 lbf | N/A 960 rpm | N/A 1100 rpm | N/A |
N/A
|
| 220RU91R3 | N/A | N/A 13.7796 in | N/A 3.8750 in | N/A 3.8750 in | N/A 2090000 N470000 lbf | N/A 1290000 N289000 lbf | N/A 930 rpm | N/A 1000 rpm | N/A |
N/A
|
| 220RN91R3 | N/A | N/A 13.7796 in | N/A 3.8750 in | N/A 3.8750 in | N/A 2090000 N470000 lbf | N/A 1290000 N289000 lbf | N/A 930 rpm | N/A 1000 rpm | N/A |
N/A
|
| 220RJ91R3 | N/A | N/A 13.7796 in | N/A 3.8750 in | N/A 3.8750 in | N/A 2090000 N470000 lbf | N/A 1290000 N289000 lbf | N/A 930 rpm | N/A 1000 rpm | N/A |
N/A
|
| 220RF91R3 | N/A | N/A 13.7796 in | N/A 3.8750 in | N/A 3.8750 in | N/A 2090000 N470000 lbf | N/A 1290000 N289000 lbf | N/A 930 rpm | N/A 1000 rpm | N/A |
N/A
|
| 220RT91R3 | N/A | N/A 13.7796 in | N/A 3.8750 in | N/A 3.8750 in | N/A 2090000 N470000 lbf | N/A 1290000 N289000 lbf | N/A 930 rpm | N/A 1000 rpm | N/A |
N/A
|