COMPANY HEADER
Print Back
CRB Single Row
Cylindrical-Roller-Radial-Bearings---Single-Row-Standard-RU_RJ
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

E-1673-B N/A N/A 7.0866 in N/A 1.3386 in N/A 1.3386 in N/A 237000 N53300 lbf N/A 195000 N43800 lbf N/A 2200 rpm N/A 2600 rpm N/A 0.200 in N/A CAD Icon (for items table)
105RU32R3 N/A N/A 7.4803 in N/A 2.5625 in N/A 2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A 0.100 in N/A CAD Icon (for items table)
105RU02 R3 N/A N/A 7.4803 in N/A 1.4173 in N/A 1.4173 in N/A 246000 N55300 lbf N/A 220000 N49500 lbf N/A 3300 rpm N/A 3900 rpm N/A 0.100 in N/A CAD Icon (for items table)
105RU32R3 N/A N/A 7.4803 in N/A 2.5625 in N/A 2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD Icon (for items table)
105RN32R3 N/A N/A 7.4803 in N/A 2.5625 in N/A 2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD Icon (for items table)
105RJ32R3 N/A N/A 7.4803 in N/A 2.5625 in N/A 2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD Icon (for items table)
105RF32R3 N/A N/A 7.4803 in N/A 2.5625 in N/A 2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD Icon (for items table)
105RT32R3 N/A N/A 7.4803 in N/A 2.5625 in N/A 2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD Icon (for items table)
105RIU32R3 N/A N/A 7.4803 in N/A 2.5625 in N/A 2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD Icon (for items table)
105RIN32R3 N/A N/A 7.4803 in N/A 2.5625 in N/A 2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD Icon (for items table)
105RIJ32R3 N/A N/A 7.4803 in N/A 2.5625 in N/A 2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD Icon (for items table)
105RIF32R3 N/A N/A 7.4803 in N/A 2.5625 in N/A 2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD Icon (for items table)
105RIT32R3 N/A N/A 7.4803 in N/A 2.5625 in N/A 2.5625 in N/A 640000 N144000 lbf N/A 471000 N106000 lbf N/A 2500 rpm N/A 2800 rpm N/A N/A CAD Icon (for items table)
140RU51R3 N/A N/A 8.6614 in N/A 1.4173 in N/A 1.4173 in N/A 301000 N67700 lbf N/A 242000 N54400 lbf N/A 1700 rpm N/A 2000 rpm N/A 0.100 in N/A CAD Icon (for items table)
140RU93R3 N/A N/A 11.811 in N/A 4-1/2 in N/A 4.5000 in N/A 841000 N189000 lbf N/A 732000 N165000 lbf N/A 1900 rpm N/A 2200 rpm N/A 0.200 in N/A CAD Icon (for items table)
140RU93R6 N/A N/A 11.811 in N/A 4-1/2 in N/A 4.5000 in N/A 841000 N189000 lbf N/A 732000 N165000 lbf N/A 1900 rpm N/A 2200 rpm N/A 0.200 in N/A CAD Icon (for items table)
140RU93 R3 N/A N/A 11.811 in N/A 4-1/2 in N/A 4.5000 in N/A 841000 N189000 lbf N/A 732000 N165000 lbf N/A 1500 rpm N/A 1600 rpm N/A 0.200 in N/A CAD Icon (for items table)
140RU93 R6 N/A N/A 11.811 in N/A 4-1/2 in N/A 4.5000 in N/A 841000 N189000 lbf N/A 732000 N165000 lbf N/A 1500 rpm N/A 1600 rpm N/A 0.200 in N/A CAD Icon (for items table)
150RU51OO771R3 N/A N/A 9.2520 in N/A 1.4961 in N/A 1.4961 in N/A 397000 N89200 lbf N/A 306000 N68800 lbf N/A 1600 rpm N/A 1900 rpm N/A 0.100 in N/A CAD Icon (for items table)
150RU91OO771R3 N/A N/A 9.2520 in N/A 2.6260 in N/A 2.6260 in N/A 900000 N202000 lbf N/A 577000 N130000 lbf N/A 1600 rpm N/A 1800 rpm N/A 0.100 in N/A CAD Icon (for items table)
150RU91C4 N/A N/A 9.2520 in N/A 2.6260 in N/A 2.6260 in N/A 939000 N211000 lbf N/A 653000 N147000 lbf N/A 1700 rpm N/A 2000 rpm N/A 0.100 in N/A CAD Icon (for items table)
150RU03AA781R3 N/A N/A 12.5984 in N/A 2.5591 in N/A 2.5591 in N/A 804000 N181000 lbf N/A 711000 N160000 lbf N/A 1300 rpm N/A 1600 rpm N/A 0.100 in N/A CAD Icon (for items table)
60RIJ249 R3 N/A N/A 10.5 in N/A 2.4375 in N/A 2.4375 in N/A 867000 N195000 lbf N/A 643000 N145000 lbf N/A 1600 rpm N/A 1800 rpm N/A 0.200 in N/A CAD Icon (for items table)
60RIU248 R3 N/A N/A 10.5 in N/A 1.5625 in N/A 1.5625 in N/A 442000 N99400 lbf N/A 381000 N85700 lbf N/A 1400 rpm N/A 1700 rpm N/A 0.200 in N/A CAD Icon (for items table)
60RIU249 R3 N/A N/A 10.5 in N/A 2.4375 in N/A 2.4375 in N/A 867000 N195000 lbf N/A 643000 N145000 lbf N/A 1600 rpm N/A 1800 rpm N/A 0.200 in N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »