COMPANY HEADER
Print Back
  • Ideal choice where the shaft is not practical to use as inner raceway.
  • Designed to meet established inch tolerances.
  • Maximum shaft fillet radius cannot exceed inner-ring bore chamfer as shown.
  • Optional centralized lubrication groove (bore) or through hole available – specify when ordering.
  • Designed to be axially clamped against shoulder for loose transition fit on shaft.
  • After mounting, for tight transition fit (keeping inner ring from rotating relative to shaft), inner-ring O.D. must not exceed raceway diameter on matching bearing.
  • After mounting, if O.D. of inner ring exceeds the required raceway diameter for matching bearing, ring should be ground to proper diameter while mounted on shaft.
  • Unmarked end of inner ring to be assembled against the shaft shoulder to ensure clearing the maximum allowable shaft fillet as indicated in tables shown.
CRB-Inner-Ring-606832-top-angle-view.jpg
Inner Ring (IR)
Unit of Measure
1 

Part Number

Shaft Diameter

Dimension D

Dimension F

Dimension B

Max. Loose Transition Fit S

CAD

IR-506032 N/A 3.125 in N/A 3.125 in N/A 3.7500 in N/A 2 in N/A 3.1246 in N/A CAD Icon (for items table)
IR-526032 N/A 3.25 in N/A 3.250 in N/A 3.7500 in N/A 2 in N/A 3.2495 in N/A CAD Icon (for items table)
IR-526432 N/A 3.25 in N/A 3.250 in N/A 4 in N/A 2 in N/A 3.2495 in N/A CAD Icon (for items table)
IR-546432 N/A 3.375 in N/A 3.375 in N/A 4 in N/A 2 in N/A 3.3745 in N/A CAD Icon (for items table)
IR-566432 N/A 3.50 in N/A 3.500 in N/A 4 in N/A 2 in N/A 3.4995 in N/A CAD Icon (for items table)
IR-566832 N/A 3.50 in N/A 3.500 in N/A 4.25 in N/A 2 in N/A 3.4995 in N/A CAD Icon (for items table)
IR-606832 N/A 3.750 in N/A 3.750 in N/A 4.25 in N/A 2 in N/A 3.7495 in N/A CAD Icon (for items table)
IR-607236 N/A 3.750 in N/A 3.750 in N/A 4.5000 in N/A 2.25 in N/A 3.7495 in N/A CAD Icon (for items table)
IR-607240 N/A 3.750 in N/A 3.750 in N/A 4.5000 in N/A 2.5 in N/A 3.7495 in N/A CAD Icon (for items table)
IR-648036 N/A 4 in N/A 4.000 in N/A 5 in N/A 2.25 in N/A 3.9995 in N/A CAD Icon (for items table)
IR-648040 N/A 4 in N/A 4.000 in N/A 5 in N/A 2.5 in N/A 3.9995 in N/A CAD Icon (for items table)
IR-688036 N/A 4.25 in N/A 4.250 in N/A 5 in N/A 2.25 in N/A 4.2495 in N/A CAD Icon (for items table)
IR-728840 N/A 4.50 in N/A 4.500 in N/A 5.5 in N/A 2.5 in N/A 4.4995 in N/A CAD Icon (for items table)
IR-728848 N/A 4.50 in N/A 4.500 in N/A 5.5 in N/A 3 in N/A 4.4995 in N/A CAD Icon (for items table)
IR-769248 N/A 4.750 in N/A 4.750 in N/A 5.7500 in N/A 3 in N/A 4.7494 in N/A CAD Icon (for items table)
IR-809640 N/A 5 in N/A 5.000 in N/A 6 in N/A 2.5 in N/A 4.9994 in N/A CAD Icon (for items table)
IR-809648 N/A 5 in N/A 5.000 in N/A 6 in N/A 3 in N/A 4.9994 in N/A CAD Icon (for items table)
IR-8810440 N/A 5.5 in N/A 5.500 in N/A 6 1/2 in N/A 2.5 in N/A 5.4994 in N/A CAD Icon (for items table)
IR-8810448 N/A 5.5 in N/A 5.500 in N/A 6 1/2 in N/A 3 in N/A 5.4994 in N/A CAD Icon (for items table)
IR-9611648 N/A 6.000 in N/A 6.000 in N/A 7-1/4 in N/A 3 in N/A 5.9994 in N/A CAD Icon (for items table)
IR-10412448 N/A 6.5 in N/A 6.5 in N/A 7.75 in N/A 3 in N/A 6.4994 in N/A CAD Icon (for items table)
IR-11213248 N/A 7.000 in N/A 7.000 in N/A 8.25 in N/A 3 in N/A 6.9994 in N/A CAD Icon (for items table)
IR-12014048 N/A 7.500 in N/A 7.500 in N/A 8.75 in N/A 3 in N/A 7.4994 in N/A CAD Icon (for items table)
IR-12814848 N/A 8.000 in N/A 8.000 in N/A 9.25 in N/A 3 in N/A 7.9994 in N/A CAD Icon (for items table)
Unit of Measure
1