Repair kits consist of block, half pins and main pin.
See attached Assembly Instructions for repair procedure.
Part Number |
Description |
Size |
Weight |
|---|---|---|---|
| 68514450003 | N/A D2-REPAIR KIT | N/A D2 | N/A 0.01 lb |
| 68514450004 | N/A D3-REPAIR KIT | N/A D3 | N/A 0.03 lb |
| 68514450005 | N/A D4-REPAIR KIT | N/A D4 | N/A 0.04 lb |
| 68514450006 | N/A D5-REPAIR KIT | N/A D5 | N/A 0.04 lb |
| 68514450007 | N/A D6-REPAIR KIT | N/A D6 | N/A 0.06 lb |
| 68514450008 | N/A D7-REPAIR KIT | N/A D7 | N/A 0.10 lb |
| 68514450009 | N/A D8-REPAIR KIT | N/A D8 | N/A 0.11 lb |
| 68514450010 | N/A D10-REPAIR KIT | N/A D10 | N/A 0.22 lb |
| 68514450011 | N/A D11-REPAIR KIT | N/A D11 | N/A 0.28 lb |
| 68514450012 | N/A D12-REPAIR KIT | N/A D12 | N/A 0.41 lb |
| 68514450013 | N/A D13-REPAIR KIT | N/A D13 | N/A 0.95 lb |
| 68514450014 | N/A D14-REPAIR KIT | N/A D14 | N/A 1.58 lb |