D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)
Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, EXTKW = External Keyway.
Note: If you do not find the bore/keyway combination you are looking for, Lovejoy is able to quote unique bore and keyway combinations.
Part Number |
Description |
Material |
Bore A & B |
Keyway A & B (W x D) |
Set Screw Size |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Static Breaking Torque |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 68514476251 | N/A D7B-UJ-5/8X3/4-2SS90 LH NKW NSS PH RH | N/A Steel | N/A 5/8 & 3/4 in | N/A 3/16 x 3/32 & No Keyway in | N/A 10-24 & No Setscrew | N/A 1.120 in | N/A 3.380 in | N/A 1.000 in | N/A 2880.00 in-lb |
N/A
|
| 68514476400 | N/A D7B-UJ-3/8X3/4-NKW LH | N/A Steel | N/A 3/8 & 3/4 in | N/A 3/32 x 3/64 & No Keyway in | N/A 10-24 | N/A 1.120 in | N/A 3.50 in | N/A 1.060 in | N/A 2880.00 in-lb |
N/A
|
| 68514476184 | N/A D8B-UJ-14MMH7X3/4 | N/A Steel | N/A 14 mm & 3/4 in | N/A 5mm x 2.3 mm & 3/16 in x 3/32 in | N/A M6 x 6mm & 1/4-20 | N/A 1.250 in | N/A 3.75 in | N/A 1.060 in | N/A 5220.00 in-lb |
N/A
|
| 68514476234 | N/A D11B-UJ-SOLIDX1"-EXTKW LH SS90 RH | N/A Steel | N/A Solid & 1 in | N/A 3/8 External & 1/4 x 1/8 in | N/A No Setscrew & 5/16-18 | N/A 1.75 in | N/A 5.00 in | N/A 1.380 in | N/A 10680.00 in-lb |
N/A
|
| 68514476434 | N/A D12B-UJ-1"X1-3/16-2SS90BE NKW LH | N/A Steel | N/A 1 & 1-3/16 in | N/A No Keyway & 1/4 x 1/8 in | N/A 5/16-18 | N/A 2.000 in | N/A 5.440 in | N/A 1.500 in | N/A 10680.00 in-lb |
N/A
|
| 68514476443 | N/A D12B-UJ-SOLIDX25MMH7 | N/A Steel | N/A Solid & 25 mm in | N/A No Keyway & 8 mm x 3.3 mm | N/A No Setscrew & M8 x 8 mm | N/A 2.000 in | N/A 5.440 in | N/A 1.500 in | N/A 10680.00 in-lb |
N/A
|
| 68514476238 | N/A D10B-UJ-3/4HEXX3/4-NSS LH | N/A Steel | N/A 3/4 in Hex & 3/4 in Round Bore in | N/A 3/16 x 3/32 in | N/A 1/4-20 | N/A 1.500 in | N/A 4.25 in | N/A 1.180 in | N/A 7920.00 in-lb |
N/A
|
| 68514476541 | N/A D13B-UJ-5/8HEXX1-1/4 | N/A Steel | N/A 5/8 in Hex & 1-1/4 in Round Bore in | N/A 1/4 x 1/8 in | N/A 3/8-16 | N/A 2.500 in | N/A 7 in | N/A 2.000 in | N/A 33120.00 in-lb | N/A |