D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)
Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole, at 90 = at 90 degrees.
Part Number |
Description |
Material |
Bore A & B |
Keyway A & B (W x D) |
Set Screw Size |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 68514449452 | N/A D4B-UJ-3/8X3/8 | N/A Steel | N/A 3/8 in | N/A 1/8 x 1/16 in | N/A No Setscrew | N/A 0.750 in | N/A 2.680 in | N/A 0.880 in | N/A 768.00 in-lb | N/A 1.34 in |
N/A
|
| 68514444033 | N/A D6B-UJ-1/2X1/2 | N/A Steel | N/A 1/2 in | N/A 1/8 x 1/16 in | N/A 10-24 | N/A 1.000 in | N/A 3.380 in | N/A 1.000 in | N/A 1560.00 in-lb | N/A 1.680 in |
N/A
|
| 68514444126 | N/A D6B-UJ-1/2X1/2-NSS BE | N/A Steel | N/A 1/2 in | N/A 1/8 x 1/16 in | N/A No Setscrew | N/A 1.000 in | N/A 3.380 in | N/A 1.000 in | N/A 1560.00 in-lb | N/A 1.680 in |
N/A
|
| 68514476323 | N/A D6B-UJ-1/2X1/2-1/8PH BE | N/A Steel | N/A 1/2 in | N/A 1/8 Pin Holes in | N/A No Setscrew | N/A 1.000 in | N/A 3.380 in | N/A 1.000 in | N/A 1560.00 in-lb | N/A 1.680 in |
N/A
|
| 68514444286 | N/A D7B-UJ-5/8X5/8 | N/A Steel | N/A 5/8 in | N/A 3/16 x 3/32 in | N/A 10-24 | N/A 1.12 in | N/A 3.50 in | N/A 1.00 in | N/A 2880.00 in-lb | N/A 1.75 in |
N/A
|
| 68514445151 | N/A D8B-UJ-3/4X3/4 | N/A Steel | N/A 3/4 in | N/A 3/16 x 3/32 in | N/A 1/4-20 | N/A 1.250 in | N/A 3.75 in | N/A 1.060 in | N/A 5220.00 in-lb | N/A 1.880 in |
N/A
|
| 68514445688 | N/A D8B-UJ-5/8X3/4-SS90 BE | N/A Steel | N/A 5/8 & 3/4 in | N/A 3/16 x 3/32 in | N/A 1/4-20 | N/A 1.250 in | N/A 3.75 in | N/A 1.060 in | N/A 5220.00 in-lb | N/A 1.880 in |
N/A
|
| 68514444285 | N/A D8B-UJ-5/8X5/8 | N/A Steel | N/A 5/8 in | N/A 3/16 x 3/32 in | N/A 1/4-20 | N/A 1.250 in | N/A 3.75 in | N/A 1.060 in | N/A 5220.00 in-lb | N/A 1.880 in |
N/A
|
| 68514445304 | N/A D8B-UJ-5/8X5/8-NSS BE | N/A Steel | N/A 5/8 in | N/A 3/16 x 3/32 in | N/A 1/4-20 | N/A 1.250 in | N/A 3.75 in | N/A 1.060 in | N/A 5220.00 in-lb | N/A 1.880 in |
N/A
|
| 68514476566 | N/A D8B-UJ-1/2X5/8-2SS90BE | N/A Steel | N/A 1/2 & 5/8 in | N/A 1/8 x 1/16 in | N/A 1/4-20 | N/A 1.250 in | N/A 3.75 in | N/A 1.060 in | N/A 5220.00 in-lb | N/A 1.880 in |
N/A
|
| 68514444055 | N/A D10B-UJ-3/4X3/4-NSS BE | N/A Steel | N/A 3/4 in | N/A 3/16 x 3/32 in | N/A No Setscrew | N/A 1.500 in | N/A 4.25 in | N/A 1.180 in | N/A 7920.00 in-lb | N/A 2.12 in |
N/A
|
| 68514444600 | N/A D10B-UJ-3/4X3/4 | N/A Steel | N/A 3/4 in | N/A 3/16 x 3/32 in | N/A 1/4-20 | N/A 1.500 in | N/A 4.25 in | N/A 1.180 in | N/A 7920.00 in-lb | N/A 2.12 in |
N/A
|
| 68514455190 | N/A D10B-UJ-5/8X5/8 | N/A Steel | N/A 5/8 in | N/A 3/16 x 3/32 in | N/A 1/4-20 | N/A 1.500 in | N/A 4.25 in | N/A 1.180 in | N/A 7920.00 in-lb | N/A 2.12 in |
N/A
|
| 68514445961 | N/A D11B-UJ-1"X1" | N/A Steel | N/A 1 in | N/A 1/4 x 1/8 in | N/A 5/16-11 | N/A 1.75 in | N/A 5.00 in | N/A 1.380 in | N/A 10680.00 in-lb | N/A 2.5 in |
N/A
|
| 68514444312 | N/A D11B-UJ-7/8X7/8-NSS BE | N/A Steel | N/A 7/8 in | N/A 3/16 x 3/32 in | N/A No Setscrew | N/A 1.75 in | N/A 5.00 in | N/A 1.380 in | N/A 10680.00 in-lb | N/A 2.5 in |
N/A
|
| 68514448608 | N/A D11B-UJ-7/8X7/8 | N/A Steel | N/A 7/8 in | N/A 3/16 x 3/32 in | N/A 5/16-11 | N/A 1.75 in | N/A 5.00 in | N/A 1.380 in | N/A 10680.00 in-lb | N/A 2.5 in |
N/A
|
| 68514476540 | N/A D11B-UJ-1-1/16X1-1/8-3/8PH | N/A Steel | N/A 1-1/16 & 1-1/8 in | N/A 1/4 x 1/8 & Pin Hole in | N/A 5/16-11 & Pin Hole | N/A 1.75 in | N/A 5.00 in | N/A 1.380 in | N/A 10680.00 in-lb | N/A 2.5 in |
N/A
|
| 68514444398 | N/A D12B-UJ-1"X1"-NSS BE | N/A Steel | N/A 1 in | N/A 1/4 x 1/8 in | N/A No Setscrew | N/A 2.000 in | N/A 5.440 in | N/A 1.500 in | N/A 15600.00 in-lb | N/A 2.72 in |
N/A
|
| 68514445168 | N/A D12B-UJ-1"X1"-2SS90BE | N/A Steel | N/A 1 in | N/A 1/4 x 1/8 in | N/A 5/16-18 | N/A 2.000 in | N/A 5.440 in | N/A 1.500 in | N/A 15600.00 in-lb | N/A 2.72 in |
N/A
|
| 68514446822 | N/A D12B-UJ-1"X1" | N/A Steel | N/A 1 in | N/A 1/4 x 1/8 in | N/A 5/16-18 | N/A 2.000 in | N/A 5.440 in | N/A 1.500 in | N/A 15600.00 in-lb | N/A 2.72 in |
N/A
|
| 68514458227 | N/A D13B-UJ-1-1/2X1-1/2 | N/A Steel | N/A 1-1/2 in | N/A 3/8 x 3/16 in | N/A 3/8-16 | N/A 2.500 in | N/A 7 in | N/A 2.000 in | N/A 33120.00 in-lb | N/A 3.5 in |
N/A
|
| 68514444385 | N/A D13B-UJ-1-1/4X1-1/4 | N/A Steel | N/A 1-1/4 in | N/A 1/4 x 1/8 in | N/A 3/8-16 | N/A 2.500 in | N/A 7 in | N/A 2.000 in | N/A 33120.00 in-lb | N/A 3.5 in |
N/A
|
| 68514476403 | N/A D13B-UJ-1"X1-1/4-NSS BE | N/A Steel | N/A 1 & 1-1/4 in | N/A 1/4 x 1/8 in | N/A No Setscrew | N/A 2.500 in | N/A 7 in | N/A 2.000 in | N/A 33120.00 in-lb | N/A 3.5 in |
N/A
|
| 68514449771 | N/A D13B-UJ-1-7/16X1-7/16 | N/A Steel | N/A 1-7/16 in | N/A 3/8 x 3/16 in | N/A 3/8-16 | N/A 2.500 in | N/A 7 in | N/A 2.000 in | N/A 33120.00 in-lb | N/A 3.5 in | N/A |
| 68514445117 | N/A D14B-UJ-1-1/2X1-1/2 | N/A Steel | N/A 1-1/2 in | N/A 3/8 x 3/16 in | N/A 3/8-16 | N/A 3.000 in | N/A 9.060 in | N/A 2.750 in | N/A 65400.00 in-lb | N/A 4.53 in |
N/A
|