Part Number |
Description |
Bore A & B |
Coupling |
Material |
Set Screw Size |
Keyway A & B (W x D) |
Outside Diameter |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 68514445720 | N/A D8B-UJ-SS-5/8X5/8 | N/A 5/8 in | N/A D8B | N/A 303 Stainless Steel | N/A 1/4-20 | N/A 3/16 x 3/32 | N/A 1.250 in | N/A 1.060 in | N/A 3480.00 in-lb | N/A 1.880 in |
N/A |
| 68514444512 | N/A D12B-UJ-SS-1"X1" | N/A 1 in | N/A D12B | N/A 303 Stainless Steel | N/A 5/16-18 | N/A 1/4 x 1/8 | N/A 2.000 in | N/A 1.500 in | N/A 10400.00 in-lb | N/A 2.72 in | N/A |