Part Number |
Description |
Material |
Set Screw Size |
Outside Diameter |
Overall Length |
Max. Bore - No Keyway (Dim. ID1 & ID2) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 68514417002 | N/A DD1-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 0.380 in | N/A 3.50 in | N/A 0.250 in6.00 mm | N/A 110.00 in-lb | N/A 0.880 in |
N/A
|
| 68514417005 | N/A DD2-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 0.500 in | N/A 4.00 in | N/A 0.380 in9 mm | N/A 378.00 in-lb | N/A 1.000 in |
N/A
|
| 68514417011 | N/A DD3-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 0.620 in | N/A 4.500 in | N/A 0.500 in12.00 mm | N/A 540.00 in-lb | N/A 1.120 in |
N/A
|
| 68514417015 | N/A DD4-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 0.750 in | N/A 5.380 in | N/A 0.620 in15.00 mm | N/A 768.00 in-lb | N/A 1.34 in |
N/A
|
| 68514417020 | N/A DD5-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 0.880 in | N/A 6.000 in | N/A 0.690 in17.00 mm | N/A 1176.00 in-lb | N/A 1.500 in |
N/A
|
| 68514417026 | N/A DD6-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 1.000 in | N/A 6.750 in | N/A 0.750 in19.00 mm | N/A 1560.00 in-lb | N/A 1.680 in |
N/A
|
| 68514417038 | N/A DD7-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 1.120 in | N/A 7 in | N/A 0.880 in22.00 mm | N/A 2880.00 in-lb | N/A 1.750 in |
N/A
|
| 68514417041 | N/A DD8-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 1.250 in | N/A 7.500 in | N/A 1.000 in25.00 mm | N/A 5220.00 in-lb | N/A 1.880 in |
N/A
|
| 68514417050 | N/A DD10-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 1.500 in | N/A 8.500 in | N/A 1.12 in28.00 mm | N/A 7920.00 in-lb | N/A 2.12 in |
N/A
|
| 68514417053 | N/A DD11-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 1.75 in | N/A 10.000 in | N/A 1.25 in31 mm | N/A 10680.00 in-lb | N/A 2.5 in |
N/A
|
| 68514417056 | N/A DD12-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 2.000 in | N/A 10.880 in | N/A 1.5 in38 mm | N/A 15600.00 in-lb | N/A 2.72 in |
N/A
|
| 68514417061 | N/A DD13-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 2.500 in | N/A 14.000 in | N/A 1.75 in44 mm | N/A 33120.00 in-lb | N/A 3.5 in |
N/A
|
| 68514417067 | N/A DD14-UJ-SOLIDXSOLID | N/A Steel | N/A No Setscrew | N/A 3.000 in | N/A 18.120 in | N/A 2.00 in50 mm | N/A 65400.00 in-lb | N/A 4.53 in | N/A |