Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 6202H-2RS/VSL609 | N/A 15 mm | N/A 35 mm | N/A 11 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 6490 N | N/A 2980 N | N/A | N/A 12000 rpm |
N/A |
| 6302H-2RS/VSL609 | N/A 15 mm | N/A 42 mm | N/A 13 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 9690 N | N/A 4590 N | N/A | N/A 10500 rpm |
N/A |
| 6003H-2RS/VSL609 | N/A 17 mm | N/A 35 mm | N/A 10 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 5100 N | N/A 2610 N | N/A | N/A 11500 rpm |
N/A |
| 6203H-2RS/VSL609 | N/A 17 mm | N/A 40 mm | N/A 12 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 8130 N | N/A 3830 N | N/A | N/A 10500 rpm |
N/A |
| 6303H-2RS/VSL609 | N/A 17 mm | N/A 47 mm | N/A 14 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 11560 N | N/A 5610 N | N/A | N/A 9400 rpm |
N/A |
| 6004H-2RS/VSL609 | N/A 20 mm | N/A 42 mm | N/A 12 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 7980 N | N/A 4050 N | N/A | N/A 9700 rpm |
N/A |
| 6204H/VSL609 | N/A 20 mm | N/A 47 mm | N/A 14 mm | N/A Open | N/A Industrial Grade Solid Lube | N/A 10900 N | N/A 5320 N | N/A | N/A 9000 rpm |
N/A |
| 6204H-2RS/VSL609 | N/A 20 mm | N/A 47 mm | N/A 14 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 10900 N | N/A 5320 N | N/A | N/A 9000 rpm |
N/A |
| 6304H-2RS/VSL609 | N/A 20 mm | N/A 52 mm | N/A 15 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 13520 N | N/A 6630 N | N/A | N/A 8300 rpm |
N/A |
| 6005H-2RS/VSL609 | N/A 25 mm | N/A 47 mm | N/A 12 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 8550 N | N/A 4680 N | N/A | N/A 8300 rpm |
N/A |
| 6205H/VSL609 | N/A 25 mm | N/A 52 mm | N/A 15 mm | N/A Open | N/A Industrial Grade Solid Lube | N/A 11900 N | N/A 6300 N | N/A | N/A 7800 rpm |
N/A |
| 6205H-2RS/VSL609 | N/A 25 mm | N/A 52 mm | N/A 15 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 11900 N | N/A 6300 N | N/A | N/A 7800 rpm |
N/A |
| 6305H-2RS/VSL609 | N/A 25 mm | N/A 62 mm | N/A 17 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 17510 N | N/A 9520 N | N/A | N/A 6900 rpm |
N/A |
| 6006H-2RS/VSL609 | N/A 30 mm | N/A 55 mm | N/A 13 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 11200 N | N/A 6620 N | N/A | N/A 7100 rpm |
N/A |
| 6206H/VSL609 | N/A 30 mm | N/A 62 mm | N/A 16 mm | N/A Open | N/A Industrial Grade Solid Lube | N/A 16500 N | N/A 9070 N | N/A | N/A 6500 rpm |
N/A |
| 6206H-2RS/VSL609 | N/A 30 mm | N/A 62 mm | N/A 16 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 16500 N | N/A 9070 N | N/A | N/A 6500 rpm |
N/A |
| 6306H-2RS/VSL609 | N/A 30 mm | N/A 72 mm | N/A 19 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 22610 N | N/A 12750 N | N/A | N/A 5900 rpm |
N/A |
| 6007H-2RS/VSL609 | N/A 35 mm | N/A 62 mm | N/A 14 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 13600 N | N/A 8240 N | N/A | N/A 6200 rpm |
N/A |
| 6207H-2RS/VSL609 | N/A 35 mm | N/A 72 mm | N/A 17 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 21800 N | N/A 12300 N | N/A | N/A 5600 rpm |
N/A |
| 6008H-2RS/VSL609 | N/A 40 mm | N/A 68 mm | N/A 15 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 14300 N | N/A 9240 N | N/A | N/A 5600 rpm |
N/A |
| 6208H-2RS/VSL609 | N/A 40 mm | N/A 80 mm | N/A 18 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 24700 N | N/A 14300 N | N/A | N/A 5000 rpm |
N/A |
| 6009H-2RS/VSL609 | N/A 45 mm | N/A 75 mm | N/A 16 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 17800 N | N/A 12100 N | N/A | N/A 5000 rpm |
N/A |
| 6209H-2RS/VSL609 | N/A 45 mm | N/A 85 mm | N/A 19 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 27800 N | N/A 16400 N | N/A | N/A 4600 rpm |
N/A |
| 6010H-2RS/VSL609 | N/A 50 mm | N/A 80 mm | N/A 16 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 18500 N | N/A 13300 N | N/A | N/A 4600 rpm |
N/A |
| 6210H-2RS/VSL609 | N/A 50 mm | N/A 90 mm | N/A 20 mm | N/A Contact Seals | N/A Industrial Grade Solid Lube | N/A 29800 N | N/A 18600 N | N/A | N/A 4300 rpm |
N/A |