Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAAMC20A100S | N/A 22220 | N/A | N/A 8.1250 in | N/A 5.94 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAMC20A315S | N/A 22220 | N/A 3 15/16 in | N/A 8.1250 in | N/A 5.94 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAMC20A400S | N/A 22220 | N/A 4 in | N/A 8.1250 in | N/A 5.94 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAMC22A407S | N/A 22222 | N/A 4 7/16 in | N/A 8.75 in | N/A 6.25 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAMC22A408S | N/A 22222 | N/A 4 1/2 in | N/A 8.75 in | N/A 6.25 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAMC22A115S | N/A 22222 | N/A | N/A 8.75 in | N/A 6.25 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAMC26A415S | N/A 22226 | N/A 4 15/16 in | N/A 10.438 in | N/A 7.44 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAMC26A500S | N/A 22226 | N/A 5 in | N/A 10.438 in | N/A 7.44 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAMC26A130S | N/A 22226 | N/A | N/A 10.438 in | N/A 7.44 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|