COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-Concentric-Four-Bolt-Square-Flange-Block
Unit of Measure
1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAF10A115S N/A 22210 N/A 1 15/16 in N/A 6.19 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAAFL10A115S N/A 22210 N/A 1 15/16 in N/A 5.75 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAAFX10A115S N/A 22210 N/A 1 15/16 in N/A 5.75 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAAFMD10A115S N/A 22210 N/A 1 15/16 in N/A 7.25 in N/A 0.625 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAAF10A050S N/A 22210 N/A N/A 6.19 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAAFL10A050S N/A 22210 N/A N/A 5.75 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAAFX10A050S N/A 22210 N/A N/A 5.75 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAAFMD10A050S N/A 22210 N/A N/A 7.25 in N/A 0.625 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAAF10A200S N/A 22210 N/A 2 in N/A 6.19 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAAFL10A200S N/A 22210 N/A 2 in N/A 5.75 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAAFX10A200S N/A 22210 N/A 2 in N/A 5.75 in N/A 0.5 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAAFMD10A200S N/A 22210 N/A 2 in N/A 7.25 in N/A 0.625 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAAF11A055S N/A 22211 N/A N/A 6.89 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAAFL11A055S N/A 22211 N/A N/A 6.38 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAAFX11A055S N/A 22211 N/A N/A 6.36 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAAFMD11A055S N/A 22211 N/A N/A 7.96 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAAF11A203S N/A 22211 N/A 2 3/16 in N/A 6.89 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAAFL11A203S N/A 22211 N/A 2 3/16 in N/A 6.38 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAAFX11A203S N/A 22211 N/A 2 3/16 in N/A 6.36 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAAFMD11A203S N/A 22211 N/A 2 3/16 in N/A 7.96 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAAF11A204S N/A 22211 N/A 2 1/4 in N/A 6.89 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAAFL11A204S N/A 22211 N/A 2 1/4 in N/A 6.38 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAAFX11A204S N/A 22211 N/A 2 1/4 in N/A 6.36 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAAFMD11A204S N/A 22211 N/A 2 1/4 in N/A 7.96 in N/A 0.625 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAAF13A060S N/A 22213 N/A N/A 7.6 in N/A 0.625 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5