Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAAFL13A060S | N/A 22213 | N/A | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFX13A060S | N/A 22213 | N/A | N/A 7.12 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFMD13A060S | N/A 22213 | N/A | N/A 8.31 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAF13A207S | N/A 22213 | N/A 2 7/16 in | N/A 7.6 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFL13A207S | N/A 22213 | N/A 2 7/16 in | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFX13A207S | N/A 22213 | N/A 2 7/16 in | N/A 7.12 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFMD13A207S | N/A 22213 | N/A 2 7/16 in | N/A 8.31 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAF13A208S | N/A 22213 | N/A 2 1/2 in | N/A 7.6 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFL13A208S | N/A 22213 | N/A 2 1/2 in | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFX13A208S | N/A 22213 | N/A 2 1/2 in | N/A 7.12 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFMD13A208S | N/A 22213 | N/A 2 1/2 in | N/A 8.31 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAF13A065S | N/A 22213 | N/A | N/A 7.6 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFL13A065S | N/A 22213 | N/A | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFX13A065S | N/A 22213 | N/A | N/A 7.12 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFMD13A065S | N/A 22213 | N/A | N/A 8.31 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAF15A211S | N/A 22215 | N/A 2 11/16 in | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFL15A211S | N/A 22215 | N/A 2 11/16 in | N/A 7.88 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFX15A211S | N/A 22215 | N/A 2 11/16 in | N/A 8.5 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFMD15A211S | N/A 22215 | N/A 2 11/16 in | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAF15A212S | N/A 22215 | N/A 2 3/4 in | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFL15A212S | N/A 22215 | N/A 2 3/4 in | N/A 7.88 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFX15A212S | N/A 22215 | N/A 2 3/4 in | N/A 8.5 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFMD15A212S | N/A 22215 | N/A 2 3/4 in | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAF15A070S | N/A 22215 | N/A | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFL15A070S | N/A 22215 | N/A | N/A 7.88 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|