Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAAFX15A070S | N/A 22215 | N/A | N/A 8.5 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFMD15A070S | N/A 22215 | N/A | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAF15A215S | N/A 22215 | N/A 2 15/16 in | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFL15A215S | N/A 22215 | N/A 2 15/16 in | N/A 7.88 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFX15A215S | N/A 22215 | N/A 2 15/16 in | N/A 8.5 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFMD15A215S | N/A 22215 | N/A 2 15/16 in | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAF15A075S | N/A 22215 | N/A | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFL15A075S | N/A 22215 | N/A | N/A 7.88 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFX15A075S | N/A 22215 | N/A | N/A 8.5 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFMD15A075S | N/A 22215 | N/A | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAF15A300S | N/A 22215 | N/A 3 in | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFL15A300S | N/A 22215 | N/A 3 in | N/A 7.88 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFX15A300S | N/A 22215 | N/A 3 in | N/A 8.5 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAFMD15A300S | N/A 22215 | N/A 3 in | N/A 8.48 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAF18A080S | N/A 22218 | N/A | N/A 9.91 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFL18A080S | N/A 22218 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFX18A080S | N/A 22218 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFMD18A080S | N/A 22218 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAF18A303S | N/A 22218 | N/A 3 3/16 in | N/A 9.91 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFL18A303S | N/A 22218 | N/A 3 3/16 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFX18A303S | N/A 22218 | N/A 3 3/16 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFMD18A303S | N/A 22218 | N/A 3 3/16 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAF18A304S | N/A 22218 | N/A 3 1/4 in | N/A 9.91 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFL18A304S | N/A 22218 | N/A 3 1/4 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFX18A304S | N/A 22218 | N/A 3 1/4 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|