Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAAFMD18A304S | N/A 22218 | N/A 3 1/4 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAF18A085S | N/A 22218 | N/A | N/A 9.91 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFL18A085S | N/A 22218 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFX18A085S | N/A 22218 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFMD18A085S | N/A 22218 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAF18A307S | N/A 22218 | N/A 3 7/16 in | N/A 9.91 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFL18A307S | N/A 22218 | N/A 3 7/16 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFX18A307S | N/A 22218 | N/A 3 7/16 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFMD18A307S | N/A 22218 | N/A 3 7/16 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAF18A308S | N/A 22218 | N/A 3 1/2 in | N/A 9.91 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFL18A308S | N/A 22218 | N/A 3 1/2 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFX18A308S | N/A 22218 | N/A 3 1/2 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFMD18A308S | N/A 22218 | N/A 3 1/2 in | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAF18A090S | N/A 22218 | N/A | N/A 9.91 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFL18A090S | N/A 22218 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFX18A090S | N/A 22218 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAFMD18A090S | N/A 22218 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAF20A311S | N/A 22220 | N/A 3 11/16 in | N/A 10.96 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFL20A311S | N/A 22220 | N/A 3 11/16 in | N/A 10.75 in | N/A 1 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAF20A312S | N/A 22220 | N/A 3 3/4 in | N/A 10.96 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFL20A312S | N/A 22220 | N/A 3 3/4 in | N/A 10.75 in | N/A 1 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A312S | N/A 22220 | N/A 3 3/4 in | N/A 11.75 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAF20A100S | N/A 22220 | N/A | N/A 10.96 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFL20A100S | N/A 22220 | N/A | N/A 10.75 in | N/A 1 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A100S | N/A 22220 | N/A | N/A 11.75 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|