Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAAF20A315S | N/A 22220 | N/A 3 15/16 in | N/A 10.96 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFL20A315S | N/A 22220 | N/A 3 15/16 in | N/A 10.75 in | N/A 1 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A315S | N/A 22220 | N/A 3 15/16 in | N/A 11.75 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAF20A400S | N/A 22220 | N/A 4 in | N/A 10.96 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFL20A400S | N/A 22220 | N/A 4 in | N/A 10.75 in | N/A 1 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAFX20A400S | N/A 22220 | N/A 4 in | N/A 11.75 in | N/A 0.875 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAF22A110S | N/A 22222 | N/A | N/A 12.38 in | N/A 0.875 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAF22A407S | N/A 22222 | N/A 4 7/16 in | N/A 12.38 in | N/A 0.875 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAF22A408S | N/A 22222 | N/A 4 1/2 in | N/A 12.38 in | N/A 0.875 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAF22A115S | N/A 22222 | N/A | N/A 12.38 in | N/A 0.875 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|