Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-Concentric-Four-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAPF26A415S N/A 22226 N/A 4 15/16 in N/A 5.5 in139.7 mm N/A 13 in330.2 mm N/A 15.88 in403.4 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
QAAPX26A415S N/A 22226 N/A 4 15/16 in N/A 6.13 in155.7 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
QAAPR26A415S N/A 22226 N/A 4 15/16 in N/A 5.5 in139.7 mm N/A 13 in330.2 mm N/A 15.88 in403.4 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
QAAPF26A500S N/A 22226 N/A 5 in N/A 5.5 in139.7 mm N/A 13 in330.2 mm N/A 15.88 in403.4 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
QAAPX26A500S N/A 22226 N/A 5 in N/A 6.13 in155.7 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
QAAPR26A500S N/A 22226 N/A 5 in N/A 5.5 in139.7 mm N/A 13 in330.2 mm N/A 15.88 in403.4 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
QAAPF26A130S N/A 22226 N/A 130 mm N/A 5.5 in139.7 mm N/A 13 in330.2 mm N/A 15.88 in403.4 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
QAAPX26A130S N/A 22226 N/A 130 mm N/A 6.13 in155.7 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
QAAPR26A130S N/A 22226 N/A 130 mm N/A 5.5 in139.7 mm N/A 13 in330.2 mm N/A 15.88 in403.4 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
Unit of Measure
1 2 3 4