COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-Concentric-Four-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAPR15A070S N/A 22215 N/A N/A 3.13 in N/A 8 in N/A 9.6 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAPX15A070S N/A 22215 N/A N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAPF15A215S N/A 22215 N/A 2 15/16 in N/A 3.25 in N/A 7.6 in N/A 9.1 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAPR15A215S N/A 22215 N/A 2 15/16 in N/A 3.13 in N/A 8 in N/A 9.6 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAPX15A215S N/A 22215 N/A 2 15/16 in N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAPF15A075S N/A 22215 N/A N/A 3.25 in N/A 7.6 in N/A 9.1 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAPR15A075S N/A 22215 N/A N/A 3.13 in N/A 8 in N/A 9.6 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAPX15A075S N/A 22215 N/A N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAPF15A300S N/A 22215 N/A 3 in N/A 3.25 in N/A 7.6 in N/A 9.1 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAPR15A300S N/A 22215 N/A 3 in N/A 3.13 in N/A 8 in N/A 9.6 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAPX15A300S N/A 22215 N/A 3 in N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAPF18A080S N/A 22218 N/A N/A 3.75 in N/A 8.88 in N/A 10.88 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPR18A080S N/A 22218 N/A N/A 3.75 in N/A 9.25 in N/A 11.25 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPX18A080S N/A 22218 N/A N/A 4 in N/A 10.81 in N/A 12.19 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPF18A303S N/A 22218 N/A 3 3/16 in N/A 3.75 in N/A 8.88 in N/A 10.88 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPR18A303S N/A 22218 N/A 3 3/16 in N/A 3.75 in N/A 9.25 in N/A 11.25 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPX18A303S N/A 22218 N/A 3 3/16 in N/A 4 in N/A 10.81 in N/A 12.19 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPF18A304S N/A 22218 N/A 3 1/4 in N/A 3.75 in N/A 8.88 in N/A 10.88 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPR18A304S N/A 22218 N/A 3 1/4 in N/A 3.75 in N/A 9.25 in N/A 11.25 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPX18A304S N/A 22218 N/A 3 1/4 in N/A 4 in N/A 10.81 in N/A 12.19 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPF18A085S N/A 22218 N/A N/A 3.75 in N/A 8.88 in N/A 10.88 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPR18A085S N/A 22218 N/A N/A 3.75 in N/A 9.25 in N/A 11.25 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPX18A085S N/A 22218 N/A N/A 4 in N/A 10.81 in N/A 12.19 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPF18A307S N/A 22218 N/A 3 7/16 in N/A 3.75 in N/A 8.88 in N/A 10.88 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPR18A307S N/A 22218 N/A 3 7/16 in N/A 3.75 in N/A 9.25 in N/A 11.25 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4