Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAAPX18A307S | N/A 22218 | N/A 3 7/16 in | N/A 4 in | N/A 10.81 in | N/A 12.19 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPF18A308S | N/A 22218 | N/A 3 1/2 in | N/A 3.75 in | N/A 8.88 in | N/A 10.88 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPR18A308S | N/A 22218 | N/A 3 1/2 in | N/A 3.75 in | N/A 9.25 in | N/A 11.25 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPX18A308S | N/A 22218 | N/A 3 1/2 in | N/A 4 in | N/A 10.81 in | N/A 12.19 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPF18A090S | N/A 22218 | N/A | N/A 3.75 in | N/A 8.88 in | N/A 10.88 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPR18A090S | N/A 22218 | N/A | N/A 3.75 in | N/A 9.25 in | N/A 11.25 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPX18A090S | N/A 22218 | N/A | N/A 4 in | N/A 10.81 in | N/A 12.19 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPR20A311S | N/A 22220 | N/A 3 11/16 in | N/A 4.25 in | N/A 10.88 in | N/A 13.38 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAPR20A312S | N/A 22220 | N/A 3 3/4 in | N/A 4.25 in | N/A 10.88 in | N/A 13.38 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAPF22A110S | N/A 22222 | N/A | N/A 4.75 in | N/A 11.88 in | N/A 14.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPF20A100S | N/A 22220 | N/A | N/A 4.25 in | N/A 10.88 in | N/A 13.38 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAPX20A100S | N/A 22220 | N/A | N/A 5 in | N/A 12.5 in | N/A 14 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAPR20A100S | N/A 22220 | N/A | N/A 4.25 in | N/A 10.88 in | N/A 13.38 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAPF20A315S | N/A 22220 | N/A 3 15/16 in | N/A 4.25 in | N/A 10.88 in | N/A 13.38 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAPX20A315S | N/A 22220 | N/A 3 15/16 in | N/A 5 in | N/A 12.5 in | N/A 14 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAPR20A315S | N/A 22220 | N/A 3 15/16 in | N/A 4.25 in | N/A 10.88 in | N/A 13.38 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAPF20A400S | N/A 22220 | N/A 4 in | N/A 4.25 in | N/A 10.88 in | N/A 13.38 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAPX20A400S | N/A 22220 | N/A 4 in | N/A 5 in | N/A 12.5 in | N/A 14 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAPR20A400S | N/A 22220 | N/A 4 in | N/A 4.25 in | N/A 10.88 in | N/A 13.38 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAPR22A110S | N/A 22222 | N/A | N/A 4.75 in | N/A 11.88 in | N/A 14.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPF22A407S | N/A 22222 | N/A 4 7/16 in | N/A 4.75 in | N/A 11.88 in | N/A 14.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPX22A407S | N/A 22222 | N/A 4 7/16 in | N/A 5.75 in | N/A 13.94 in | N/A 15.56 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPR22A407S | N/A 22222 | N/A 4 7/16 in | N/A 4.75 in | N/A 11.88 in | N/A 14.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPF22A408S | N/A 22222 | N/A 4 1/2 in | N/A 4.75 in | N/A 11.88 in | N/A 14.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPX22A408S | N/A 22222 | N/A 4 1/2 in | N/A 5.75 in | N/A 13.94 in | N/A 15.56 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|