Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAAPR22A408S | N/A 22222 | N/A 4 1/2 in | N/A 4.75 in | N/A 11.88 in | N/A 14.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPF22A115S | N/A 22222 | N/A | N/A 4.75 in | N/A 11.88 in | N/A 14.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPX22A115S | N/A 22222 | N/A | N/A 5.75 in | N/A 13.94 in | N/A 15.56 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPR22A115S | N/A 22222 | N/A | N/A 4.75 in | N/A 11.88 in | N/A 14.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QAAPR26A125S | N/A 22226 | N/A | N/A 5.5 in | N/A 13 in | N/A 15.88 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPF26A125S | N/A 22226 | N/A | N/A 5.5 in | N/A 13 in | N/A 15.88 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPF26A415S | N/A 22226 | N/A 4 15/16 in | N/A 5.5 in | N/A 13 in | N/A 15.88 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPX26A415S | N/A 22226 | N/A 4 15/16 in | N/A 6.13 in | N/A 15.25 in | N/A 16.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPR26A415S | N/A 22226 | N/A 4 15/16 in | N/A 5.5 in | N/A 13 in | N/A 15.88 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPF26A500S | N/A 22226 | N/A 5 in | N/A 5.5 in | N/A 13 in | N/A 15.88 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPX26A500S | N/A 22226 | N/A 5 in | N/A 6.13 in | N/A 15.25 in | N/A 16.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPR26A500S | N/A 22226 | N/A 5 in | N/A 5.5 in | N/A 13 in | N/A 15.88 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPF26A130S | N/A 22226 | N/A | N/A 5.5 in | N/A 13 in | N/A 15.88 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPX26A130S | N/A 22226 | N/A | N/A 6.13 in | N/A 15.25 in | N/A 16.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QAAPR26A130S | N/A 22226 | N/A | N/A 5.5 in | N/A 13 in | N/A 15.88 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|