COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-Concentric-Four-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAPF10A115S N/A 22210 N/A 1 15/16 in N/A 2.25 in N/A 6.06 in N/A 6.44 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAAPF10A050S N/A 22210 N/A N/A 2.25 in N/A 6.06 in N/A 6.44 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAAPF10A200S N/A 22210 N/A 2 in N/A 2.25 in N/A 6.06 in N/A 6.44 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAAPF11A055S N/A 22211 N/A N/A 2.5 in N/A 6.56 in N/A 6.94 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAAPF11A203S N/A 22211 N/A 2 3/16 in N/A 2.5 in N/A 6.56 in N/A 6.94 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAAPF11A204S N/A 22211 N/A 2 1/4 in N/A 2.5 in N/A 6.56 in N/A 6.94 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAAPF13A060S N/A 22213 N/A N/A 2.75 in N/A 6.88 in N/A 7.63 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAAPR13A060S N/A 22213 N/A N/A 2.75 in N/A 7.13 in N/A 8.75 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAAPX13A060S N/A 22213 N/A N/A 3 in N/A 6.94 in N/A 9.56 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAAPF13A207S N/A 22213 N/A 2 7/16 in N/A 2.75 in N/A 6.88 in N/A 7.63 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAAPR13A207S N/A 22213 N/A 2 7/16 in N/A 2.75 in N/A 7.13 in N/A 8.75 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAAPX13A207S N/A 22213 N/A 2 7/16 in N/A 3 in N/A 6.94 in N/A 9.56 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAAPF13A208S N/A 22213 N/A 2 1/2 in N/A 2.75 in N/A 6.88 in N/A 7.63 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAAPR13A208S N/A 22213 N/A 2 1/2 in N/A 2.75 in N/A 7.13 in N/A 8.75 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAAPX13A208S N/A 22213 N/A 2 1/2 in N/A 3 in N/A 6.94 in N/A 9.56 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAAPF13A065S N/A 22213 N/A N/A 2.75 in N/A 6.88 in N/A 7.63 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAAPR13A065S N/A 22213 N/A N/A 2.75 in N/A 7.13 in N/A 8.75 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAAPX13A065S N/A 22213 N/A N/A 3 in N/A 6.94 in N/A 9.56 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAAPF15A211S N/A 22215 N/A 2 11/16 in N/A 3.25 in N/A 7.6 in N/A 9.1 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAPR15A211S N/A 22215 N/A 2 11/16 in N/A 3.13 in N/A 8 in N/A 9.6 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAPX15A211S N/A 22215 N/A 2 11/16 in N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAPF15A212S N/A 22215 N/A 2 3/4 in N/A 3.25 in N/A 7.6 in N/A 9.1 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAPR15A212S N/A 22215 N/A 2 3/4 in N/A 3.13 in N/A 8 in N/A 9.6 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAPX15A212S N/A 22215 N/A 2 3/4 in N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAPF15A070S N/A 22215 N/A N/A 3.25 in N/A 7.6 in N/A 9.1 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4