Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-Concentric-Piloted-Flange-Cartridge
Unit of Measure
1 2 3 4 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

Pilot Diameter

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAC10A115S N/A 22210 N/A 1 15/16 in N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.5 in114.3 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD
QAACW10A115S N/A 22210 N/A 1 15/16 in N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.5 in114.3 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD
QAACMD10A115S N/A 22210 N/A 1 15/16 in N/A 5.38 in136.7 mm N/A 0.5 in12 mm N/A 4.5 in114.3 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD
QAAC10A050S N/A 22210 N/A 50 mm N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.5 in114.3 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD
QAACW10A050S N/A 22210 N/A 50 mm N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.5 in114.3 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD
QAACMD10A050S N/A 22210 N/A 50 mm N/A 5.38 in136.7 mm N/A 0.5 in12 mm N/A 4.5 in114.3 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD
QAAC10A200S N/A 22210 N/A 2 in N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.5 in114.3 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD
QAACW10A200S N/A 22210 N/A 2 in N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.5 in114.3 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD
QAACMD10A200S N/A 22210 N/A 2 in N/A 5.38 in136.7 mm N/A 0.5 in12 mm N/A 4.5 in114.3 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD
QAAC11A055S N/A 22211 N/A 55 mm N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QAACW11A055S N/A 22211 N/A 55 mm N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QAACMD11A055S N/A 22211 N/A 55 mm N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QAAC11A203S N/A 22211 N/A 2 3/16 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QAACW11A203S N/A 22211 N/A 2 3/16 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QAACMD11A203S N/A 22211 N/A 2 3/16 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QAAC11A204S N/A 22211 N/A 2 1/4 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QAACW11A204S N/A 22211 N/A 2 1/4 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QAACMD11A204S N/A 22211 N/A 2 1/4 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QAAC13A060S N/A 22213 N/A 60 mm N/A 6-1/2 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QAACW13A060S N/A 22213 N/A 60 mm N/A 6-1/2 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QAACMD13A060S N/A 22213 N/A 60 mm N/A 6-1/2 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QAAC13A207S N/A 22213 N/A 2 7/16 in N/A 6-1/2 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QAACW13A207S N/A 22213 N/A 2 7/16 in N/A 6-1/2 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QAACMD13A207S N/A 22213 N/A 2 7/16 in N/A 6-1/2 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QAAC13A208S N/A 22213 N/A 2 1/2 in N/A 6-1/2 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
Unit of Measure
1 2 3 4