Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
Pilot Diameter |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAACW22A110S | N/A 22222 | N/A 110 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A |
| QAAC22A407S | N/A 22222 | N/A 4 7/16 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A |
| QAACW22A407S | N/A 22222 | N/A 4 7/16 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A |
| QAAC22A408S | N/A 22222 | N/A 4 1/2 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A |
| QAACW22A408S | N/A 22222 | N/A 4 1/2 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A |
| QAAC22A115S | N/A 22222 | N/A 115 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A |
| QAACW22A115S | N/A 22222 | N/A 115 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.25 in260.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A |
| QAACW26A415S | N/A 22226 | N/A 4 15/16 in | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 11 in279.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QAACW26A500S | N/A 22226 | N/A 5 in | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 11 in279.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |
| QAACW26A130S | N/A 22226 | N/A 130 mm | N/A 12.75 in323.9 mm | N/A 0.875 in24 mm | N/A 11 in279.4 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A |