Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
Pilot Diameter |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAAC10A115S | N/A 22210 | N/A 1 15/16 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.5 in114.3 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| QAACW10A115S | N/A 22210 | N/A 1 15/16 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.5 in114.3 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| QAACMD10A115S | N/A 22210 | N/A 1 15/16 in | N/A 5.38 in136.7 mm | N/A 0.5 in12 mm | N/A 4.5 in114.3 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| QAAC10A050S | N/A 22210 | N/A 50 mm | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.5 in114.3 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| QAACW10A050S | N/A 22210 | N/A 50 mm | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.5 in114.3 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| QAACMD10A050S | N/A 22210 | N/A 50 mm | N/A 5.38 in136.7 mm | N/A 0.5 in12 mm | N/A 4.5 in114.3 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| QAAC10A200S | N/A 22210 | N/A 2 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.5 in114.3 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| QAACW10A200S | N/A 22210 | N/A 2 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.5 in114.3 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| QAACMD10A200S | N/A 22210 | N/A 2 in | N/A 5.38 in136.7 mm | N/A 0.5 in12 mm | N/A 4.5 in114.3 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| QAAC11A055S | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QAACW11A055S | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QAACMD11A055S | N/A 22211 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QAAC11A203S | N/A 22211 | N/A 2 3/16 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QAACW11A203S | N/A 22211 | N/A 2 3/16 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QAACMD11A203S | N/A 22211 | N/A 2 3/16 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QAAC11A204S | N/A 22211 | N/A 2 1/4 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QAACW11A204S | N/A 22211 | N/A 2 1/4 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QAACMD11A204S | N/A 22211 | N/A 2 1/4 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A |
| QAAC13A060S | N/A 22213 | N/A 60 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A |
| QAACW13A060S | N/A 22213 | N/A 60 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A |
| QAACMD13A060S | N/A 22213 | N/A 60 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A |
| QAAC13A207S | N/A 22213 | N/A 2 7/16 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A |
| QAACW13A207S | N/A 22213 | N/A 2 7/16 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A |
| QAACMD13A207S | N/A 22213 | N/A 2 7/16 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A |
| QAAC13A208S | N/A 22213 | N/A 2 1/2 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A |