Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
Pilot Diameter |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAACW13A208S | N/A 22213 | N/A 2 1/2 in | N/A 6.5 in | N/A 0.5 in | N/A 5.5 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAACMD13A208S | N/A 22213 | N/A 2 1/2 in | N/A 6.5 in | N/A 0.5 in | N/A 5.5 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAC13A065S | N/A 22213 | N/A | N/A 6.5 in | N/A 0.5 in | N/A 5.5 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAACW13A065S | N/A 22213 | N/A | N/A 6.5 in | N/A 0.5 in | N/A 5.5 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAACMD13A065S | N/A 22213 | N/A | N/A 6.5 in | N/A 0.5 in | N/A 5.5 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAC15A211S | N/A 22215 | N/A 2 11/16 in | N/A 7.5 in | N/A 0.625 in | N/A 6.38 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAACW15A211S | N/A 22215 | N/A 2 11/16 in | N/A 7.5 in | N/A 0.625 in | N/A 6.38 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAACMD15A211S | N/A 22215 | N/A 2 11/16 in | N/A 7.5 in | N/A 0.625 in | N/A 6.38 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAC15A212S | N/A 22215 | N/A 2 3/4 in | N/A 7.5 in | N/A 0.625 in | N/A 6.38 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAACW15A212S | N/A 22215 | N/A 2 3/4 in | N/A 7.5 in | N/A 0.625 in | N/A 6.38 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAACMD15A212S | N/A 22215 | N/A 2 3/4 in | N/A 7.5 in | N/A 0.625 in | N/A 6.38 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAC15A070S | N/A 22215 | N/A | N/A 7.5 in | N/A 0.625 in | N/A 6.38 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAACW15A070S | N/A 22215 | N/A | N/A 7.5 in | N/A 0.625 in | N/A 6.38 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAACMD15A070S | N/A 22215 | N/A | N/A 7.5 in | N/A 0.625 in | N/A 6.38 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAC15A215S | N/A 22215 | N/A 2 15/16 in | N/A 7.5 in | N/A 0.625 in | N/A 6.38 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAACW15A215S | N/A 22215 | N/A 2 15/16 in | N/A 7.5 in | N/A 0.625 in | N/A 6.38 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAACMD15A215S | N/A 22215 | N/A 2 15/16 in | N/A 7.5 in | N/A 0.625 in | N/A 6.38 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAC15A075S | N/A 22215 | N/A | N/A 7.5 in | N/A 0.625 in | N/A 6.38 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAACW15A075S | N/A 22215 | N/A | N/A 7.5 in | N/A 0.625 in | N/A 6.38 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAACMD15A075S | N/A 22215 | N/A | N/A 7.5 in | N/A 0.625 in | N/A 6.38 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAC15A300S | N/A 22215 | N/A 3 in | N/A 7.5 in | N/A 0.625 in | N/A 6.38 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAACW15A300S | N/A 22215 | N/A 3 in | N/A 7.5 in | N/A 0.625 in | N/A 6.38 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAACMD15A300S | N/A 22215 | N/A 3 in | N/A 7.5 in | N/A 0.625 in | N/A 6.38 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAAC18A080S | N/A 22218 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 7.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAACW18A080S | N/A 22218 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 7.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|