Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
Pilot Diameter |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAACMD18A080S | N/A 22218 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 7.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAC18A303S | N/A 22218 | N/A 3 3/16 in | N/A 8.63 in | N/A 0.75 in | N/A 7.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAACW18A303S | N/A 22218 | N/A 3 3/16 in | N/A 8.63 in | N/A 0.75 in | N/A 7.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAACMD18A303S | N/A 22218 | N/A 3 3/16 in | N/A 8.63 in | N/A 0.75 in | N/A 7.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAC18A304S | N/A 22218 | N/A 3 1/4 in | N/A 8.63 in | N/A 0.75 in | N/A 7.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAACW18A304S | N/A 22218 | N/A 3 1/4 in | N/A 8.63 in | N/A 0.75 in | N/A 7.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAACMD18A304S | N/A 22218 | N/A 3 1/4 in | N/A 8.63 in | N/A 0.75 in | N/A 7.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAC18A085S | N/A 22218 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 7.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAACW18A085S | N/A 22218 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 7.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAACMD18A085S | N/A 22218 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 7.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAC18A307S | N/A 22218 | N/A 3 7/16 in | N/A 8.63 in | N/A 0.75 in | N/A 7.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAACW18A307S | N/A 22218 | N/A 3 7/16 in | N/A 8.63 in | N/A 0.75 in | N/A 7.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAACMD18A307S | N/A 22218 | N/A 3 7/16 in | N/A 8.63 in | N/A 0.75 in | N/A 7.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAC18A308S | N/A 22218 | N/A 3 1/2 in | N/A 8.63 in | N/A 0.75 in | N/A 7.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAACW18A308S | N/A 22218 | N/A 3 1/2 in | N/A 8.63 in | N/A 0.75 in | N/A 7.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAACMD18A308S | N/A 22218 | N/A 3 1/2 in | N/A 8.63 in | N/A 0.75 in | N/A 7.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAC18A090S | N/A 22218 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 7.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAACW18A090S | N/A 22218 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 7.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAACMD18A090S | N/A 22218 | N/A | N/A 8.63 in | N/A 0.75 in | N/A 7.38 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAC20A100S | N/A 22220 | N/A | N/A 9.38 in | N/A 0.75 in | N/A 8.13 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAACW20A100S | N/A 22220 | N/A | N/A 9.38 in | N/A 0.75 in | N/A 8.13 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAC20A315S | N/A 22220 | N/A 3 15/16 in | N/A 9.38 in | N/A 0.75 in | N/A 8.13 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAACW20A315S | N/A 22220 | N/A 3 15/16 in | N/A 9.38 in | N/A 0.75 in | N/A 8.13 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAAC20A400S | N/A 22220 | N/A 4 in | N/A 9.38 in | N/A 0.75 in | N/A 8.13 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAACW20A400S | N/A 22220 | N/A 4 in | N/A 9.38 in | N/A 0.75 in | N/A 8.13 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|