Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-Concentric-Piloted-Flange-Cartridge
Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

Pilot Diameter

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAC10A115S N/A 22210 N/A 1 15/16 in N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.5 in114.3 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAACW10A115S N/A 22210 N/A 1 15/16 in N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.5 in114.3 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAACMD10A115S N/A 22210 N/A 1 15/16 in N/A 5.38 in136.7 mm N/A 0.5 in12 mm N/A 4.5 in114.3 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAAC10A050S N/A 22210 N/A 50 mm N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.5 in114.3 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAACW10A050S N/A 22210 N/A 50 mm N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.5 in114.3 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAACMD10A050S N/A 22210 N/A 50 mm N/A 5.38 in136.7 mm N/A 0.5 in12 mm N/A 4.5 in114.3 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAAC10A200S N/A 22210 N/A 2 in N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.5 in114.3 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAACW10A200S N/A 22210 N/A 2 in N/A 5.38 in136.7 mm N/A 0.438 in10 mm N/A 4.5 in114.3 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAACMD10A200S N/A 22210 N/A 2 in N/A 5.38 in136.7 mm N/A 0.5 in12 mm N/A 4.5 in114.3 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
QAAC11A055S N/A 22211 N/A 55 mm N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAACW11A055S N/A 22211 N/A 55 mm N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAACMD11A055S N/A 22211 N/A 55 mm N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAAC11A203S N/A 22211 N/A 2 3/16 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAACW11A203S N/A 22211 N/A 2 3/16 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAACMD11A203S N/A 22211 N/A 2 3/16 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAAC11A204S N/A 22211 N/A 2 1/4 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAACW11A204S N/A 22211 N/A 2 1/4 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAACMD11A204S N/A 22211 N/A 2 1/4 in N/A 6 in152.4 mm N/A 0.5 in12 mm N/A 5 in127 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
QAAC13A060S N/A 22213 N/A 60 mm N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAACW13A060S N/A 22213 N/A 60 mm N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAACMD13A060S N/A 22213 N/A 60 mm N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAAC13A207S N/A 22213 N/A 2 7/16 in N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAACW13A207S N/A 22213 N/A 2 7/16 in N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAACMD13A207S N/A 22213 N/A 2 7/16 in N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAAC13A208S N/A 22213 N/A 2 1/2 in N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAACW13A208S N/A 22213 N/A 2 1/2 in N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAACMD13A208S N/A 22213 N/A 2 1/2 in N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAAC13A065S N/A 22213 N/A 65 mm N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAACW13A065S N/A 22213 N/A 65 mm N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAACMD13A065S N/A 22213 N/A 65 mm N/A 6.5 in165.1 mm N/A 0.5 in12 mm N/A 5.5 in139.7 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QAAC15A211S N/A 22215 N/A 2 11/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAACW15A211S N/A 22215 N/A 2 11/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAACMD15A211S N/A 22215 N/A 2 11/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAC15A212S N/A 22215 N/A 2 3/4 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAACW15A212S N/A 22215 N/A 2 3/4 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAACMD15A212S N/A 22215 N/A 2 3/4 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAC15A070S N/A 22215 N/A 70 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAACW15A070S N/A 22215 N/A 70 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAACMD15A070S N/A 22215 N/A 70 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAC15A215S N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAACW15A215S N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAACMD15A215S N/A 22215 N/A 2 15/16 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAC15A075S N/A 22215 N/A 75 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAACW15A075S N/A 22215 N/A 75 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAACMD15A075S N/A 22215 N/A 75 mm N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAC15A300S N/A 22215 N/A 3 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAACW15A300S N/A 22215 N/A 3 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAACMD15A300S N/A 22215 N/A 3 in N/A 7.5 in190.5 mm N/A 0.625 in16 mm N/A 6.38 in161.9 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QAAC18A080S N/A 22218 N/A 80 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.38 in187.3 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAACW18A080S N/A 22218 N/A 80 mm N/A 8.63 in219.2 mm N/A 0.75 in20 mm N/A 7.38 in187.3 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
Unit of Measure
1 2