Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAAFY10A115S | N/A 22210 | N/A 1 15/16 in | N/A 5.75 in | N/A 0.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAFXP10A115S | N/A 22210 | N/A 1 15/16 in | N/A 5.75 in | N/A 0.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAFYP10A115S | N/A 22210 | N/A 1 15/16 in | N/A 5.75 in | N/A 0.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAFY10A050S | N/A 22210 | N/A | N/A 5.75 in | N/A 0.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAFXP10A050S | N/A 22210 | N/A | N/A 5.75 in | N/A 0.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAFYP10A050S | N/A 22210 | N/A | N/A 5.75 in | N/A 0.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAFY10A200S | N/A 22210 | N/A 2 in | N/A 5.75 in | N/A 0.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAFXP10A200S | N/A 22210 | N/A 2 in | N/A 5.75 in | N/A 0.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAFYP10A200S | N/A 22210 | N/A 2 in | N/A 5.75 in | N/A 0.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAFY11A055S | N/A 22211 | N/A | N/A 6.38 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAFXP11A055S | N/A 22211 | N/A | N/A 6.36 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAFYP11A055S | N/A 22211 | N/A | N/A 6.38 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAFY11A203S | N/A 22211 | N/A 2 3/16 in | N/A 6.38 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAFXP11A203S | N/A 22211 | N/A 2 3/16 in | N/A 6.36 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAFYP11A203S | N/A 22211 | N/A 2 3/16 in | N/A 6.38 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAFY11A204S | N/A 22211 | N/A 2 1/4 in | N/A 6.38 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAFXP11A204S | N/A 22211 | N/A 2 1/4 in | N/A 6.36 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAFYP11A204S | N/A 22211 | N/A 2 1/4 in | N/A 6.38 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAFY13A060S | N/A 22213 | N/A | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFXP13A060S | N/A 22213 | N/A | N/A 7.12 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFYP13A060S | N/A 22213 | N/A | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFY13A207S | N/A 22213 | N/A 2 7/16 in | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFXP13A207S | N/A 22213 | N/A 2 7/16 in | N/A 7.12 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFYP13A207S | N/A 22213 | N/A 2 7/16 in | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAAFY13A208S | N/A 22213 | N/A 2 1/2 in | N/A 6.75 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|