COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Single-Concentric-Top-Pull-Take-Up-Block--QATP-
QAATP Double Con Top Pull Take-Up Block_2
Unit of Measure
1 2 

Part Number

Bearing Number

Shaft Size

Total Height

Overall Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAATP20A315S N/A 22220 N/A 3 15/16 in N/A 11.38 in N/A 4.97 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAATP20A400S N/A 22220 N/A 4 in N/A 11.38 in N/A 4.97 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
Unit of Measure
1 2