Part Number |
Bearing Number |
Shaft Size |
Total Height |
Overall Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QAATP10A115S | N/A 22210 | N/A 1 15/16 in | N/A 6.44 in163.6 mm | N/A 3.12 in79.3 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAATP10A050S | N/A 22210 | N/A 50 mm | N/A 6.44 in163.6 mm | N/A 3.12 in79.3 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAATP10A200S | N/A 22210 | N/A 2 in | N/A 6.44 in163.6 mm | N/A 3.12 in79.3 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAATP11A055S | N/A 22211 | N/A 55 mm | N/A 7.63 in193.8 mm | N/A 3.49 in88.5 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAATP11A203S | N/A 22211 | N/A 2 3/16 in | N/A 7.63 in193.8 mm | N/A 3.49 in88.5 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAATP11A204S | N/A 22211 | N/A 2 1/4 in | N/A 7.63 in193.8 mm | N/A 3.49 in88.5 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAATP13A060S | N/A 22213 | N/A 60 mm | N/A 8.28 in210.3 mm | N/A 3.74 in95 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAATP13A207S | N/A 22213 | N/A 2 7/16 in | N/A 8.28 in210.3 mm | N/A 3.74 in95 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAATP13A208S | N/A 22213 | N/A 2 1/2 in | N/A 8.28 in210.3 mm | N/A 3.74 in95 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QAATP15A211S | N/A 22215 | N/A 2 11/16 in | N/A 8-1/2 in215.9 mm | N/A 3.96 in100.7 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAATP15A212S | N/A 22215 | N/A 2 3/4 in | N/A 8-1/2 in215.9 mm | N/A 3.96 in100.7 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAATP15A070S | N/A 22215 | N/A 70 mm | N/A 8-1/2 in215.9 mm | N/A 3.96 in100.7 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAATP15A215S | N/A 22215 | N/A 2 15/16 in | N/A 8-1/2 in215.9 mm | N/A 3.96 in100.7 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAATP15A075S | N/A 22215 | N/A 75 mm | N/A 8-1/2 in215.9 mm | N/A 3.96 in100.7 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAATP15A300S | N/A 22215 | N/A 3 in | N/A 8-1/2 in215.9 mm | N/A 3.96 in100.7 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QAATP18A080S | N/A 22218 | N/A 80 mm | N/A 9.94 in252.5 mm | N/A 4.37 in110.9 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAATP18A303S | N/A 22218 | N/A 3 3/16 in | N/A 9.94 in252.5 mm | N/A 4.37 in110.9 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAATP18A304S | N/A 22218 | N/A 3 1/4 in | N/A 9.94 in252.5 mm | N/A 4.37 in110.9 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAATP18A085S | N/A 22218 | N/A 85 mm | N/A 9.94 in252.5 mm | N/A 4.37 in110.9 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAATP18A307S | N/A 22218 | N/A 3 7/16 in | N/A 9.94 in252.5 mm | N/A 4.37 in110.9 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAATP18A308S | N/A 22218 | N/A 3 1/2 in | N/A 9.94 in252.5 mm | N/A 4.37 in110.9 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAATP18A090S | N/A 22218 | N/A 90 mm | N/A 9.94 in252.5 mm | N/A 4.37 in110.9 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAATP20A311S | N/A 22220 | N/A 3 11/16 in | N/A 11.38 in289.1 mm | N/A 4.97 in126.1 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAATP20A312S | N/A 22220 | N/A 3 3/4 in | N/A 11.38 in289.1 mm | N/A 4.97 in126.1 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAATP20A100S | N/A 22220 | N/A 100 mm | N/A 11.38 in289.1 mm | N/A 4.97 in126.1 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAATP20A315S | N/A 22220 | N/A 3 15/16 in | N/A 11.38 in289.1 mm | N/A 4.97 in126.1 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QAATP20A400S | N/A 22220 | N/A 4 in | N/A 11.38 in289.1 mm | N/A 4.97 in126.1 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|