Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAAPL18A080S | N/A 22218 | N/A | N/A 3.75 in | N/A 9.25 in | N/A 10.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAASN18A080S | N/A 22218 | N/A | N/A 3.94 in | N/A 10.98 in | N/A 11.5 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPMD18A080S | N/A 22218 | N/A | N/A 4 in | N/A 10.32 in | N/A 11.62 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAP18A303S | N/A 22218 | N/A 3 3/16 in | N/A 3.75 in | N/A 9.38 in | N/A 11.25 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPL18A303S | N/A 22218 | N/A 3 3/16 in | N/A 3.75 in | N/A 9.25 in | N/A 10.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAASN18A303S | N/A 22218 | N/A 3 3/16 in | N/A 3.94 in | N/A 10.98 in | N/A 11.5 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPMD18A303S | N/A 22218 | N/A 3 3/16 in | N/A 4 in | N/A 10.32 in | N/A 11.62 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAP18A304S | N/A 22218 | N/A 3 1/4 in | N/A 3.75 in | N/A 9.38 in | N/A 11.25 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPL18A304S | N/A 22218 | N/A 3 1/4 in | N/A 3.75 in | N/A 9.25 in | N/A 10.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAASN18A304S | N/A 22218 | N/A 3 1/4 in | N/A 3.94 in | N/A 10.98 in | N/A 11.5 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPMD18A304S | N/A 22218 | N/A 3 1/4 in | N/A 4 in | N/A 10.32 in | N/A 11.62 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAP18A085S | N/A 22218 | N/A | N/A 3.75 in | N/A 9.38 in | N/A 11.25 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPL18A085S | N/A 22218 | N/A | N/A 3.75 in | N/A 9.25 in | N/A 10.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAASN18A085S | N/A 22218 | N/A | N/A 4.41 in | N/A 10.98 in | N/A 11.5 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPMD18A085S | N/A 22218 | N/A | N/A 4 in | N/A 10.32 in | N/A 11.62 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAP18A307S | N/A 22218 | N/A 3 7/16 in | N/A 3.75 in | N/A 9.38 in | N/A 11.25 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPL18A307S | N/A 22218 | N/A 3 7/16 in | N/A 3.75 in | N/A 9.25 in | N/A 10.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAASN18A307S | N/A 22218 | N/A 3 7/16 in | N/A 4.41 in | N/A 11.42 in | N/A 12.87 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPMD18A307S | N/A 22218 | N/A 3 7/16 in | N/A 4 in | N/A 10.32 in | N/A 11.62 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAP18A308S | N/A 22218 | N/A 3 1/2 in | N/A 3.75 in | N/A 9.38 in | N/A 11.25 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPL18A308S | N/A 22218 | N/A 3 1/2 in | N/A 3.75 in | N/A 9.25 in | N/A 10.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAASN18A308S | N/A 22218 | N/A 3 1/2 in | N/A 4.41 in | N/A 11.42 in | N/A 12.87 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPMD18A308S | N/A 22218 | N/A 3 1/2 in | N/A 4 in | N/A 10.32 in | N/A 11.62 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAP18A090S | N/A 22218 | N/A | N/A 3.75 in | N/A 9.38 in | N/A 11.25 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| QAAPL18A090S | N/A 22218 | N/A | N/A 3.75 in | N/A 9.25 in | N/A 10.75 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|