Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAAP10A115S | N/A 22210 | N/A 1 15/16 in | N/A 2.25 in | N/A 6 in | N/A 7.13 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAPL10A115S | N/A 22210 | N/A 1 15/16 in | N/A 2.25 in | N/A 5.93 in | N/A 6.36 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAASN10A115S | N/A 22210 | N/A 1 15/16 in | N/A 2.76 in | N/A 7.2 in | N/A 8.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAPMD10A115S | N/A 22210 | N/A 1 15/16 in | N/A 2.5 in | N/A 6.38 in | N/A 7.44 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAP10A050S | N/A 22210 | N/A | N/A 2.25 in | N/A 6 in | N/A 7.13 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAPL10A050S | N/A 22210 | N/A | N/A 2.25 in | N/A 5.93 in | N/A 6.36 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAASN10A050S | N/A 22210 | N/A | N/A 2.76 in | N/A 7.2 in | N/A 8.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAPMD10A050S | N/A 22210 | N/A | N/A 2.5 in | N/A 6.38 in | N/A 7.44 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAP10A200S | N/A 22210 | N/A 2 in | N/A 2.25 in | N/A 6 in | N/A 7.13 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAPL10A200S | N/A 22210 | N/A 2 in | N/A 2.25 in | N/A 5.93 in | N/A 6.36 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAASN10A200S | N/A 22210 | N/A 2 in | N/A 2.76 in | N/A 7.2 in | N/A 8.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAPMD10A200S | N/A 22210 | N/A 2 in | N/A 2.5 in | N/A 6.38 in | N/A 7.44 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| QAAP11A055S | N/A 22211 | N/A | N/A 2.5 in | N/A 6.5 in | N/A 7.88 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAPL11A055S | N/A 22211 | N/A | N/A 2.5 in | N/A 6.5 in | N/A 7.06 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAASN11A055S | N/A 22211 | N/A | N/A 2.76 in | N/A 7.2 in | N/A 8.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAPMD11A055S | N/A 22211 | N/A | N/A 2.75 in | N/A 6.88 in | N/A 7.94 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAP11A203S | N/A 22211 | N/A 2 3/16 in | N/A 2.5 in | N/A 6.5 in | N/A 7.88 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAPL11A203S | N/A 22211 | N/A 2 3/16 in | N/A 2.5 in | N/A 6.5 in | N/A 7.06 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAASN11A203S | N/A 22211 | N/A 2 3/16 in | N/A 2.76 in | N/A 7.2 in | N/A 8.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAPMD11A203S | N/A 22211 | N/A 2 3/16 in | N/A 2.75 in | N/A 6.88 in | N/A 7.94 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAP11A204S | N/A 22211 | N/A 2 1/4 in | N/A 2.5 in | N/A 6.5 in | N/A 7.88 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAPL11A204S | N/A 22211 | N/A 2 1/4 in | N/A 2.5 in | N/A 6.5 in | N/A 7.06 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAASN11A204S | N/A 22211 | N/A 2 1/4 in | N/A 2.76 in | N/A 7.2 in | N/A 8.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAPMD11A204S | N/A 22211 | N/A 2 1/4 in | N/A 2.75 in | N/A 6.88 in | N/A 7.94 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QAAP13A060S | N/A 22213 | N/A | N/A 2.75 in | N/A 6.88 in | N/A 8.63 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|