Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| TAAFB15K207S | N/A 22215 | N/A 2 7/16 in | N/A 8.47 in | N/A 0.625 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAFC15K207S | N/A 22215 | N/A 2 7/16 in | N/A 8.47 in | N/A 0.625 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAFK15K207S | N/A 22215 | N/A 2 7/16 in | N/A 8.5 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DAAFL15K207S | N/A 22215 | N/A 2 7/16 in | N/A 6.75 in | N/A 0.625 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DAAF15K208S | N/A 22215 | N/A 2 1/2 in | N/A 7.6 in | N/A 0.625 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAFB15K208S | N/A 22215 | N/A 2 1/2 in | N/A 8.47 in | N/A 0.625 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAFC15K208S | N/A 22215 | N/A 2 1/2 in | N/A 8.47 in | N/A 0.625 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAFK15K208S | N/A 22215 | N/A 2 1/2 in | N/A 8.5 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DAAFL15K208S | N/A 22215 | N/A 2 1/2 in | N/A 6.75 in | N/A 0.625 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DAAF15K065S | N/A 22215 | N/A | N/A 7.6 in | N/A 0.625 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAFB15K065S | N/A 22215 | N/A | N/A 8.47 in | N/A 0.625 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAFC15K065S | N/A 22215 | N/A | N/A 8.47 in | N/A 0.625 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAFK15K065S | N/A 22215 | N/A | N/A 8.5 in | N/A 0.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DAAFL15K065S | N/A 22215 | N/A | N/A 6.75 in | N/A 0.625 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DAAF17K215S | N/A 22217 | N/A 2 15/16 in | N/A 8.48 in | N/A 0.75 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFB17K215S | N/A 22217 | N/A 2 15/16 in | N/A 9.45 in | N/A 0.625 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFC17K215S | N/A 22217 | N/A 2 15/16 in | N/A 9.45 in | N/A 0.625 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFK17K215S | N/A 22217 | N/A 2 15/16 in | N/A 9.5 in | N/A 0.75 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAFL17K215S | N/A 22217 | N/A 2 15/16 in | N/A 7.88 in | N/A 0.75 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAF17K075S | N/A 22217 | N/A | N/A 8.48 in | N/A 0.75 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFB17K075S | N/A 22217 | N/A | N/A 9.45 in | N/A 0.625 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFC17K075S | N/A 22217 | N/A | N/A 9.45 in | N/A 0.625 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFK17K075S | N/A 22217 | N/A | N/A 9.5 in | N/A 0.75 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAFL17K075S | N/A 22217 | N/A | N/A 7.88 in | N/A 0.75 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAF17K300S | N/A 22217 | N/A 3 in | N/A 8.48 in | N/A 0.75 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|