Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| TAAFB17K300S | N/A 22217 | N/A 3 in | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFC17K300S | N/A 22217 | N/A 3 in | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAFK17K300S | N/A 22217 | N/A 3 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAFL17K300S | N/A 22217 | N/A 3 in | N/A 7.88 in200 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAF20K307S | N/A 22220 | N/A 3 7/16 in | N/A 9.9 in251.5 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAFB20K307S | N/A 22220 | N/A 3 7/16 in | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAFC20K307S | N/A 22220 | N/A 3 7/16 in | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAFK20K307S | N/A 22220 | N/A 3 7/16 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAFL20K307S | N/A 22220 | N/A 3 7/16 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAF20K308S | N/A 22220 | N/A 3 1/2 in | N/A 9.9 in251.5 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAFB20K308S | N/A 22220 | N/A 3 1/2 in | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAFC20K308S | N/A 22220 | N/A 3 1/2 in | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAFK20K308S | N/A 22220 | N/A 3 1/2 in | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAFL20K308S | N/A 22220 | N/A 3 1/2 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAF20K090S | N/A 22220 | N/A 90 mm | N/A 9.9 in251.5 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAFB20K090S | N/A 22220 | N/A 90 mm | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAFC20K090S | N/A 22220 | N/A 90 mm | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAFK20K090S | N/A 22220 | N/A 90 mm | N/A 11.75 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAFL20K090S | N/A 22220 | N/A 90 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAF22K100S | N/A 22222 | N/A 100 mm | N/A 10.96 in278.4 mm | N/A 0.875 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAFB22K100S | N/A 22222 | N/A 100 mm | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAFC22K100S | N/A 22222 | N/A 100 mm | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DAAFL22K100S | N/A 22222 | N/A 100 mm | N/A 10.75 in273.1 mm | N/A 0.875 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DAAF22K315S | N/A 22222 | N/A 3 15/16 in | N/A 10.96 in278.4 mm | N/A 0.875 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAFB22K315S | N/A 22222 | N/A 3 15/16 in | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAFC22K315S | N/A 22222 | N/A 3 15/16 in | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DAAFL22K315S | N/A 22222 | N/A 3 15/16 in | N/A 10.75 in273.1 mm | N/A 0.875 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DAAF22K400S | N/A 22222 | N/A 4 in | N/A 10.96 in278.4 mm | N/A 0.875 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAFB22K400S | N/A 22222 | N/A 4 in | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAFC22K400S | N/A 22222 | N/A 4 in | N/A 12.2 in309.9 mm | N/A 0.75 in20 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DAAFL22K400S | N/A 22222 | N/A 4 in | N/A 10.75 in273.1 mm | N/A 0.875 in24 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DAAF26K407S | N/A 22226 | N/A 4 7/16 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFB26K407S | N/A 22226 | N/A 4 7/16 in | N/A 13.97 in354.8 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFC26K407S | N/A 22226 | N/A 4 7/16 in | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DAAF26K408S | N/A 22226 | N/A 4 1/2 in | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFB26K408S | N/A 22226 | N/A 4 1/2 in | N/A 13.97 in354.8 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFC26K408S | N/A 22226 | N/A 4 1/2 in | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DAAF26K115S | N/A 22226 | N/A 115 mm | N/A 12.38 in314.5 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFB26K115S | N/A 22226 | N/A 115 mm | N/A 13.97 in354.8 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAFC26K115S | N/A 22226 | N/A 115 mm | N/A 13.98 in355.1 mm | N/A 0.875 in24 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|