COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Square-Flange-Block
Unit of Measure
1 2 3 4 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAFB17K300S N/A 22217 N/A 3 in N/A 9.45 in N/A 0.625 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAFC17K300S N/A 22217 N/A 3 in N/A 9.45 in N/A 0.625 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAFK17K300S N/A 22217 N/A 3 in N/A 9.5 in N/A 0.75 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
DAAFL17K300S N/A 22217 N/A 3 in N/A 7.88 in N/A 0.75 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
DAAF20K307S N/A 22220 N/A 3 7/16 in N/A 9.9 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAFB20K307S N/A 22220 N/A 3 7/16 in N/A 11.02 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAFC20K307S N/A 22220 N/A 3 7/16 in N/A 11.02 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAFK20K307S N/A 22220 N/A 3 7/16 in N/A 11.75 in N/A 0.875 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
DAAFL20K307S N/A 22220 N/A 3 7/16 in N/A 9.5 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
DAAF20K308S N/A 22220 N/A 3 1/2 in N/A 9.9 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAFB20K308S N/A 22220 N/A 3 1/2 in N/A 11.02 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAFC20K308S N/A 22220 N/A 3 1/2 in N/A 11.02 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAFK20K308S N/A 22220 N/A 3 1/2 in N/A 11.75 in N/A 0.875 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
DAAFL20K308S N/A 22220 N/A 3 1/2 in N/A 9.5 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
DAAF20K090S N/A 22220 N/A N/A 9.9 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAFB20K090S N/A 22220 N/A N/A 11.02 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAFC20K090S N/A 22220 N/A N/A 11.02 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAFK20K090S N/A 22220 N/A N/A 11.75 in N/A 0.875 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
DAAFL20K090S N/A 22220 N/A N/A 9.5 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
DAAF22K100S N/A 22222 N/A N/A 10.96 in N/A 0.875 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAFB22K100S N/A 22222 N/A N/A 12.2 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAFC22K100S N/A 22222 N/A N/A 12.2 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DAAFL22K100S N/A 22222 N/A N/A 10.75 in N/A 0.875 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DAAF22K315S N/A 22222 N/A 3 15/16 in N/A 10.96 in N/A 0.875 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAFB22K315S N/A 22222 N/A 3 15/16 in N/A 12.2 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4