Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| DAAFL09K107S | N/A 22209 | N/A 1 7/16 in | N/A 5 in | N/A 0.5 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| DAAFL09K108S | N/A 22209 | N/A 1 1/2 in | N/A 5 in | N/A 0.5 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| DAAFL09K040S | N/A 22209 | N/A | N/A 5 in | N/A 0.5 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| DAAFL10K111S | N/A 22210 | N/A 1 11/16 in | N/A 5.5 in | N/A 0.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| DAAFL10K112S | N/A 22210 | N/A 1 3/4 in | N/A 5.5 in | N/A 0.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| DAAFL10K045S | N/A 22210 | N/A | N/A 5.5 in | N/A 0.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| DAAF11K115S | N/A 22211 | N/A 1 15/16 in | N/A 6.19 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAFK11K115S | N/A 22211 | N/A 1 15/16 in | N/A 6.36 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| DAAFL11K115S | N/A 22211 | N/A 1 15/16 in | N/A 5.75 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| DAAF11K050S | N/A 22211 | N/A | N/A 6.19 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAFK11K050S | N/A 22211 | N/A | N/A 6.36 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| DAAFL11K050S | N/A 22211 | N/A | N/A 5.75 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| DAAF11K200S | N/A 22211 | N/A 2 in | N/A 6.19 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAFK11K200S | N/A 22211 | N/A 2 in | N/A 6.36 in | N/A 0.625 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| DAAFL11K200S | N/A 22211 | N/A 2 in | N/A 5.75 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| DAAF13K203S | N/A 22213 | N/A 2 3/16 in | N/A 6.89 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAFK13K203S | N/A 22213 | N/A 2 3/16 in | N/A 7.12 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAFL13K203S | N/A 22213 | N/A 2 3/16 in | N/A 6.38 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAF13K204S | N/A 22213 | N/A 2 1/4 in | N/A 6.89 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAFK13K204S | N/A 22213 | N/A 2 1/4 in | N/A 7.12 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAFL13K204S | N/A 22213 | N/A 2 1/4 in | N/A 6.38 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAF13K060S | N/A 22213 | N/A | N/A 6.89 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAFK13K060S | N/A 22213 | N/A | N/A 7.12 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAFL13K060S | N/A 22213 | N/A | N/A 6.38 in | N/A 0.625 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAF15K207S | N/A 22215 | N/A 2 7/16 in | N/A 7.6 in | N/A 0.625 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|