Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Cartridge-Block
Unit of Measure
1 

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAMC11K115S N/A 22211 N/A 1 15/16 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K050S N/A 22211 N/A 50 mm N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC11K200S N/A 22211 N/A 2 in N/A 4.531 in115.1 mm N/A 3.01 in76.33 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAAMC13K203S N/A 22213 N/A 2 3/16 in N/A 5 in127 mm N/A 3.26 in82.83 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAAMC13K204S N/A 22213 N/A 2 1/4 in N/A 5 in127 mm N/A 3.26 in82.83 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAAMC13K060S N/A 22213 N/A 60 mm N/A 5 in127 mm N/A 3.26 in82.83 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAAMC15K207S N/A 22215 N/A 2 7/16 in N/A 5 7/8 in149.2 mm N/A 3.64 in92.33 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAAMC15K208S N/A 22215 N/A 2 1/2 in N/A 5 7/8 in149.2 mm N/A 3.64 in92.33 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAAMC15K065S N/A 22215 N/A 65 mm N/A 5 7/8 in149.2 mm N/A 3.64 in92.33 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAAMC17K215S N/A 22217 N/A 2 15/16 in N/A 6.75 in171.5 mm N/A 4.12 in104.33 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAMC17K075S N/A 22217 N/A 75 mm N/A 6.75 in171.5 mm N/A 4.12 in104.33 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAMC17K300S N/A 22217 N/A 3 in N/A 6.75 in171.5 mm N/A 4.12 in104.33 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAMC20K307S N/A 22220 N/A 3 7/16 in N/A 8.1250 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K308S N/A 22220 N/A 3 1/2 in N/A 8.1250 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC20K090S N/A 22220 N/A 90 mm N/A 8.1250 in206.4 mm N/A 4.8 in121.83 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAMC22K100S N/A 22222 N/A 100 mm N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAMC22K315S N/A 22222 N/A 3 15/16 in N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAMC22K400S N/A 22222 N/A 4 in N/A 8.75 in222.3 mm N/A 5.15 in130.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAMC26K407S N/A 22226 N/A 4 7/16 in N/A 10.437 in265.1 mm N/A 5.89 in149.65 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAAMC26K408S N/A 22226 N/A 4 1/2 in N/A 10.437 in265.1 mm N/A 5.89 in149.65 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAAMC26K115S N/A 22226 N/A 115 mm N/A 10.437 in265.1 mm N/A 5.89 in149.65 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
Unit of Measure
1