Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
Unit of Measure
« 16 17 18 19 20 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA30SN48K900S N/A 23148 N/A 9 in N/A 8.27 in220 mm N/A 20.47 in520 mm N/A 22.05 in560 mm N/A 5.51 in140 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD
TAA31SN48K900S N/A 23148 N/A 9 in N/A 9.45 in240 mm N/A 22.83 in580 mm N/A 24.41 in620 mm N/A 5.91 in150 mm N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD
TAAPH052K907S N/A 23152 N/A 9 7/16 in N/A 9.5 in241.3 mm N/A 24.75 in628.6 mm N/A 27.88 in708.1 mm N/A 5.25 in133.3 mm N/A 885000 lbf3930000 N N/A 603000 lbf2680000 N N/A CAD
TAAPH152K907S N/A 23152 N/A 9 7/16 in N/A 10.25 in260.3 mm N/A 29 in736.6 mm N/A 30.5 in774.7 mm N/A 8.75 in222.2 mm N/A 885000 lbf3930000 N N/A 603000 lbf2680000 N N/A CAD
TAA30SN52K907S N/A 23152 N/A 9 7/16 in N/A 9.45 in240 mm N/A 22.83 in580 mm N/A 24.41 in620 mm N/A 5.91 in150 mm N/A 885000 lbf3930000 N N/A 603000 lbf2680000 N N/A CAD
TAA31SN52K907S N/A 23152 N/A 9 7/16 in N/A 10.24 in260 mm N/A 25.28 in642 mm N/A 26.85 in682 mm N/A 6.3 in160 mm N/A 885000 lbf3930000 N N/A 603000 lbf2680000 N N/A CAD
TAAPH052K240S N/A 23152 N/A 240 mm N/A 9.5 in241.3 mm N/A 24.75 in628.6 mm N/A 27.88 in708.1 mm N/A 5.25 in133.3 mm N/A 885000 lbf3930000 N N/A 603000 lbf2680000 N N/A CAD
TAAPH152K240S N/A 23152 N/A 240 mm N/A 10.25 in260.3 mm N/A 29 in736.6 mm N/A 30.5 in774.7 mm N/A 8.75 in222.2 mm N/A 885000 lbf3930000 N N/A 603000 lbf2680000 N N/A CAD
TAA30SN52K240S N/A 23152 N/A 240 mm N/A 9.45 in240 mm N/A 22.83 in580 mm N/A 24.41 in620 mm N/A 5.91 in150 mm N/A 885000 lbf3930000 N N/A 603000 lbf2680000 N N/A CAD
TAA31SN52K240S N/A 23152 N/A 240 mm N/A 10.24 in260 mm N/A 25.28 in642 mm N/A 26.85 in682 mm N/A 6.3 in160 mm N/A 885000 lbf3930000 N N/A 603000 lbf2680000 N N/A CAD
TAAPH052K908S N/A 23152 N/A 9 1/2 in N/A 9.5 in241.3 mm N/A 24.75 in628.6 mm N/A 27.88 in708.1 mm N/A 5.25 in133.3 mm N/A 885000 lbf3930000 N N/A 603000 lbf2680000 N N/A CAD
TAAPH152K908S N/A 23152 N/A 9 1/2 in N/A 10.25 in260.3 mm N/A 29 in736.6 mm N/A 30.5 in774.7 mm N/A 8.75 in222.2 mm N/A 885000 lbf3930000 N N/A 603000 lbf2680000 N N/A CAD
TAA30SN52K908S N/A 23152 N/A 9 1/2 in N/A 9.45 in240 mm N/A 22.83 in580 mm N/A 24.41 in620 mm N/A 5.91 in150 mm N/A 885000 lbf3930000 N N/A 603000 lbf2680000 N N/A CAD
TAA31SN52K908S N/A 23152 N/A 9 1/2 in N/A 10.24 in260 mm N/A 25.28 in642 mm N/A 26.85 in682 mm N/A 6.3 in160 mm N/A 885000 lbf3930000 N N/A 603000 lbf2680000 N N/A CAD
TAAPH056K915S N/A 23156 N/A 9 15/16 in N/A 9.88 in250.9 mm N/A 26.25 in666.7 mm N/A 29.5 in749.3 mm N/A 5.5 in139.7 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A CAD
TAAPH156K915S N/A 23156 N/A 9 15/16 in N/A 12 in304.8 mm N/A 30 in762 mm N/A 33.5 in851 mm N/A 9 in228.6 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A CAD
TAA30SN56K915S N/A 23156 N/A 9 15/16 in N/A 10.24 in260 mm N/A 25.28 in642 mm N/A 26.85 in682 mm N/A 6.3 in160 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A CAD
TAA31SN56K915S N/A 23156 N/A 9 15/16 in N/A 11.02 in280 mm N/A 25.59 in650 mm N/A 27.17 in690 mm N/A 6.3 in160 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A CAD
TAAPH056K1000S N/A 23156 N/A 10 in N/A 9.88 in250.9 mm N/A 26.25 in666.7 mm N/A 29.5 in749.3 mm N/A 5.5 in139.7 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A CAD
TAAPH156K1000S N/A 23156 N/A 10 in N/A 12 in304.8 mm N/A 30 in762 mm N/A 33.5 in851 mm N/A 9 in228.6 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A CAD
TAA30SN56K1000S N/A 23156 N/A 10 in N/A 10.24 in260 mm N/A 25.28 in642 mm N/A 26.85 in682 mm N/A 6.3 in160 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A CAD
TAA31SN56K1000S N/A 23156 N/A 10 in N/A 11.02 in280 mm N/A 25.59 in650 mm N/A 27.17 in690 mm N/A 6.3 in160 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A CAD
TAAPH056K260S N/A 23156 N/A 260 mm N/A 9.88 in250.9 mm N/A 26.25 in666.7 mm N/A 29.5 in749.3 mm N/A 5.5 in139.7 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A CAD
TAAPH156K260S N/A 23156 N/A 260 mm N/A 12 in304.8 mm N/A 30 in762 mm N/A 33.5 in851 mm N/A 9 in228.6 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A CAD
TAA30SN56K260S N/A 23156 N/A 260 mm N/A 10.24 in260 mm N/A 25.28 in642 mm N/A 26.85 in682 mm N/A 6.3 in160 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A CAD
Unit of Measure
« 16 17 18 19 20