Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAAPH15K208S | N/A 22215 | N/A 2 1/2 in | N/A 3.25 in82.6 mm | N/A 7.94 in201.7 mm | N/A 9.69 in246.1 mm | N/A 1.88 in47.8 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| TAAPK15K208S | N/A 22215 | N/A 2 1/2 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 2.75 in69.9 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| TAA4SD15K208S | N/A 22215 | N/A 2 1/2 in | N/A 4 in101.6 mm | N/A 9.88 in251 mm | N/A 11.63 in295.4 mm | N/A 2.5 in63.5 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| TAA4DI15K208S | N/A 22215 | N/A 2 1/2 in | N/A 3.25 in82.6 mm | N/A 9.2 in235 mm | N/A 10.25 in260.4 mm | N/A 1.75 in44.5 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| TAAPG15K065S | N/A 22215 | N/A 65 mm | N/A 3.15 in80 mm | N/A 7.94 in201.7 mm | N/A 9.69 in246.1 mm | N/A 1.56 in39.6 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| TAAPH15K065S | N/A 22215 | N/A 65 mm | N/A 3.25 in82.6 mm | N/A 7.94 in201.7 mm | N/A 9.69 in246.1 mm | N/A 1.88 in47.8 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| TAAPK15K065S | N/A 22215 | N/A 65 mm | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 2.75 in69.9 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| TAA4SD15K065S | N/A 22215 | N/A 65 mm | N/A 4 in101.6 mm | N/A 9.88 in251 mm | N/A 11.63 in295.4 mm | N/A 2.5 in63.5 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| TAA4DI15K065S | N/A 22215 | N/A 65 mm | N/A 3.25 in82.6 mm | N/A 9.2 in235 mm | N/A 10.25 in260.4 mm | N/A 1.75 in44.5 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A |
| TAAPG16K211S | N/A 22216 | N/A 2 11/16 in | N/A 3.74 in95 mm | N/A 9.25 in235 mm | N/A 10.5 in266.7 mm | N/A 1.97 in50 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| TAAPH16K211S | N/A 22216 | N/A 2 11/16 in | N/A 3.5 in88.9 mm | N/A 9 in228.6 mm | N/A 11 in279.4 mm | N/A 2.13 in53.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| TAAPK16K211S | N/A 22216 | N/A 2 11/16 in | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 3 in76.2 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| TAAPG16K212S | N/A 22216 | N/A 2 3/4 in | N/A 3.74 in95 mm | N/A 9.25 in235 mm | N/A 10.5 in266.7 mm | N/A 1.97 in50 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| TAAPH16K212S | N/A 22216 | N/A 2 3/4 in | N/A 3.5 in88.9 mm | N/A 9 in228.6 mm | N/A 11 in279.4 mm | N/A 2.13 in53.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| TAAPG16K070S | N/A 22216 | N/A 70 mm | N/A 3.74 in95 mm | N/A 9.25 in235 mm | N/A 10.5 in266.7 mm | N/A 1.97 in50 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| TAAPH16K070S | N/A 22216 | N/A 70 mm | N/A 3.5 in88.9 mm | N/A 9 in228.6 mm | N/A 11 in279.4 mm | N/A 2.13 in53.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A |
| DAAPF17K215S | N/A 22217 | N/A 2 15/16 in | N/A 3.25 in82.6 mm | N/A 7.6 in193 mm | N/A 9.1 in231.1 mm | N/A 1.88 in47.8 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |
| TAAPG17K215S | N/A 22217 | N/A 2 15/16 in | N/A 3.74 in95 mm | N/A 9.44 in239.8 mm | N/A 11.31 in287.3 mm | N/A 2.06 in52.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |
| TAAPH17K215S | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in95.3 mm | N/A 9.44 in239.8 mm | N/A 11.31 in287.3 mm | N/A 2.13 in54.1 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |
| TAAPK17K215S | N/A 22217 | N/A 2 15/16 in | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 3 in76.2 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |
| TAA4SD17K215S | N/A 22217 | N/A 2 15/16 in | N/A 4.75 in120.7 mm | N/A 10.88 in276.4 mm | N/A 12.63 in320.8 mm | N/A 2.75 in69.9 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |
| TAA4DI17K215S | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in95.3 mm | N/A 9.88 in250.8 mm | N/A 11.5 in292.1 mm | N/A 1.88 in47.6 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |
| DAAPF17K075S | N/A 22217 | N/A 75 mm | N/A 3.25 in82.6 mm | N/A 7.6 in193 mm | N/A 9.1 in231.1 mm | N/A 1.88 in47.8 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |
| TAAPG17K075S | N/A 22217 | N/A 75 mm | N/A 3.74 in95 mm | N/A 9.44 in239.8 mm | N/A 11.31 in287.3 mm | N/A 2.06 in52.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |
| TAAPH17K075S | N/A 22217 | N/A 75 mm | N/A 3.75 in95.3 mm | N/A 9.44 in239.8 mm | N/A 11.31 in287.3 mm | N/A 2.13 in54.1 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A |