COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAPH636K605S N/A 23136 N/A 6 5/16 in N/A 8.88 in N/A 24 in N/A 26.63 in N/A 5.25 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH636DK605S N/A 23136 N/A 6 5/16 in N/A 8.88 in N/A 24.13 in N/A 26.38 in N/A 6.88 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH036K605S N/A 23136 N/A 6 5/16 in N/A 6.69 in N/A 17.38 in N/A 19.25 in N/A 3.75 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAA30SN36K605S N/A 23136 N/A 6 5/16 in N/A 6.69 in N/A 16.14 in N/A 17.72 in N/A 3.94 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAA31SN36K605S N/A 23136 N/A 6 5/16 in N/A 7.09 in N/A 16.93 in N/A 18.5 in N/A 4.33 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
DAAPF36K605S N/A 23136 N/A 6 5/16 in N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAA4SD36K606S N/A 23136 N/A 6 3/8 in N/A 11.25 in N/A 27.5 in N/A 30.5 in N/A 5.5 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH36K606S N/A 23136 N/A 6 3/8 in N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH36DK606S N/A 23136 N/A 6 3/8 in N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 5.88 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH636K606S N/A 23136 N/A 6 3/8 in N/A 8.88 in N/A 24 in N/A 26.63 in N/A 5.25 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH636DK606S N/A 23136 N/A 6 3/8 in N/A 8.88 in N/A 24.13 in N/A 26.38 in N/A 6.88 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH036K606S N/A 23136 N/A 6 3/8 in N/A 6.69 in N/A 17.38 in N/A 19.25 in N/A 3.75 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAA30SN36K606S N/A 23136 N/A 6 3/8 in N/A 6.69 in N/A 16.14 in N/A 17.72 in N/A 3.94 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAA31SN36K606S N/A 23136 N/A 6 3/8 in N/A 7.09 in N/A 16.93 in N/A 18.5 in N/A 4.33 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
DAAPF36K606S N/A 23136 N/A 6 3/8 in N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAA4SD36K607S N/A 23136 N/A 6 7/16 in N/A 11.25 in N/A 27.5 in N/A 30.5 in N/A 5.5 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH36K607S N/A 23136 N/A 6 7/16 in N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH36DK607S N/A 23136 N/A 6 7/16 in N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 5.88 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH636K607S N/A 23136 N/A 6 7/16 in N/A 8.88 in N/A 24 in N/A 26.63 in N/A 5.25 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH636DK607S N/A 23136 N/A 6 7/16 in N/A 8.88 in N/A 24.13 in N/A 26.38 in N/A 6.88 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH036K607S N/A 23136 N/A 6 7/16 in N/A 6.69 in N/A 17.38 in N/A 19.25 in N/A 3.75 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAA30SN36K607S N/A 23136 N/A 6 7/16 in N/A 6.69 in N/A 16.14 in N/A 17.72 in N/A 3.94 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAA31SN36K607S N/A 23136 N/A 6 7/16 in N/A 7.09 in N/A 16.93 in N/A 18.5 in N/A 4.33 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
DAAPF36K607S N/A 23136 N/A 6 7/16 in N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPK36K607S N/A 23136 N/A 6 7/16 in N/A 7.88 in N/A 22.19 in N/A 23.81 in N/A 4.44 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »