Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAA4SD36K608S | N/A 23136 | N/A 6 1/2 in | N/A 11.25 in | N/A 27.5 in | N/A 30.5 in | N/A 5.5 in | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH36K608S | N/A 23136 | N/A 6 1/2 in | N/A 7.5 in | N/A 20.88 in | N/A 23.63 in | N/A 4.63 in | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH36DK608S | N/A 23136 | N/A 6 1/2 in | N/A 7.5 in | N/A 20.88 in | N/A 23.63 in | N/A 5.88 in | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH636K608S | N/A 23136 | N/A 6 1/2 in | N/A 8.88 in | N/A 24 in | N/A 26.63 in | N/A 5.25 in | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH636DK608S | N/A 23136 | N/A 6 1/2 in | N/A 8.88 in | N/A 24.13 in | N/A 26.38 in | N/A 6.88 in | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH036K608S | N/A 23136 | N/A 6 1/2 in | N/A 6.69 in | N/A 17.38 in | N/A 19.25 in | N/A 3.75 in | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAA30SN36K608S | N/A 23136 | N/A 6 1/2 in | N/A 6.69 in | N/A 16.14 in | N/A 17.72 in | N/A 3.94 in | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAA31SN36K608S | N/A 23136 | N/A 6 1/2 in | N/A 7.09 in | N/A 16.93 in | N/A 18.5 in | N/A 4.33 in | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| DAAPF36K608S | N/A 23136 | N/A 6 1/2 in | N/A 7.5 in | N/A 20.88 in | N/A 23.63 in | N/A 4.63 in | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAA4SD38K170S | N/A 23138 | N/A | N/A 11.25 in | N/A 27.5 in | N/A 30.5 in | N/A 5.5 in | N/A 525000 lbf2340000 N | N/A 365000 lbf1630000 N |
N/A
|
| TAAPH38K170S | N/A 23138 | N/A | N/A 7.88 in | N/A 21.63 in | N/A 24.38 in | N/A 4.5 in | N/A 525000 lbf2340000 N | N/A 365000 lbf1630000 N |
N/A
|
| TAAPH38DK170S | N/A 23138 | N/A | N/A 7.88 in | N/A 21.5 in | N/A 23.5 in | N/A 6.25 in | N/A 525000 lbf2340000 N | N/A 365000 lbf1630000 N |
N/A
|
| TAAPH638K170S | N/A 23138 | N/A | N/A 9.5 in | N/A 24.75 in | N/A 27.88 in | N/A 5.25 in | N/A 525000 lbf2340000 N | N/A 365000 lbf1630000 N |
N/A
|
| TAAPH638DK170S | N/A 23138 | N/A | N/A 9.5 in | N/A 25.63 in | N/A 27.88 in | N/A 7.25 in | N/A 525000 lbf2340000 N | N/A 365000 lbf1630000 N |
N/A
|
| TAAPH038K170S | N/A 23138 | N/A | N/A 6.69 in | N/A 17.38 in | N/A 19.25 in | N/A 3.75 in | N/A 525000 lbf2340000 N | N/A 365000 lbf1630000 N |
N/A
|
| TAA30SN38K170S | N/A 23138 | N/A | N/A 7.09 in | N/A 16.93 in | N/A 18.5 in | N/A 4.33 in | N/A 525000 lbf2340000 N | N/A 365000 lbf1630000 N |
N/A
|
| TAA31SN38K170S | N/A 23138 | N/A | N/A 7.48 in | N/A 18.11 in | N/A 19.69 in | N/A 4.72 in | N/A 525000 lbf2340000 N | N/A 365000 lbf1630000 N |
N/A
|
| DAAPF38K170S | N/A 23138 | N/A | N/A 7.5 in | N/A 20.88 in | N/A 23.63 in | N/A 4.63 in | N/A 525000 lbf2340000 N | N/A 365000 lbf1630000 N |
N/A
|
| TAA4SD38K613S | N/A 23138 | N/A 6 13/16 in | N/A 11.25 in | N/A 27.5 in | N/A 30.5 in | N/A 5.5 in | N/A 525000 lbf2340000 N | N/A 365000 lbf1630000 N |
N/A
|
| TAAPH38K613S | N/A 23138 | N/A 6 13/16 in | N/A 7.88 in | N/A 21.63 in | N/A 24.38 in | N/A 4.5 in | N/A 525000 lbf2340000 N | N/A 365000 lbf1630000 N |
N/A
|
| TAAPH38DK613S | N/A 23138 | N/A 6 13/16 in | N/A 7.88 in | N/A 21.5 in | N/A 23.5 in | N/A 6.25 in | N/A 525000 lbf2340000 N | N/A 365000 lbf1630000 N |
N/A
|
| TAAPH638K613S | N/A 23138 | N/A 6 13/16 in | N/A 9.5 in | N/A 24.75 in | N/A 27.88 in | N/A 5.25 in | N/A 525000 lbf2340000 N | N/A 365000 lbf1630000 N |
N/A
|
| TAAPH638DK613S | N/A 23138 | N/A 6 13/16 in | N/A 9.5 in | N/A 25.63 in | N/A 27.88 in | N/A 7.25 in | N/A 525000 lbf2340000 N | N/A 365000 lbf1630000 N |
N/A
|
| TAAPH038K613S | N/A 23138 | N/A 6 13/16 in | N/A 6.69 in | N/A 17.38 in | N/A 19.25 in | N/A 3.75 in | N/A 525000 lbf2340000 N | N/A 365000 lbf1630000 N |
N/A
|
| TAA30SN38K613S | N/A 23138 | N/A 6 13/16 in | N/A 7.09 in | N/A 16.93 in | N/A 18.5 in | N/A 4.33 in | N/A 525000 lbf2340000 N | N/A 365000 lbf1630000 N |
N/A
|