COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA31SN38K613S N/A 23138 N/A 6 13/16 in N/A 7.48 in N/A 18.11 in N/A 19.69 in N/A 4.72 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
DAAPF38K613S N/A 23138 N/A 6 13/16 in N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAA4SD38K614S N/A 23138 N/A 6 7/8 in N/A 11.25 in N/A 27.5 in N/A 30.5 in N/A 5.5 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAAPH38K614S N/A 23138 N/A 6 7/8 in N/A 7.88 in N/A 21.63 in N/A 24.38 in N/A 4.5 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAAPH38DK614S N/A 23138 N/A 6 7/8 in N/A 7.88 in N/A 21.5 in N/A 23.5 in N/A 6.25 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAAPH638K614S N/A 23138 N/A 6 7/8 in N/A 9.5 in N/A 24.75 in N/A 27.88 in N/A 5.25 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAAPH638DK614S N/A 23138 N/A 6 7/8 in N/A 9.5 in N/A 25.63 in N/A 27.88 in N/A 7.25 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAAPH038K614S N/A 23138 N/A 6 7/8 in N/A 6.69 in N/A 17.38 in N/A 19.25 in N/A 3.75 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAA30SN38K614S N/A 23138 N/A 6 7/8 in N/A 7.09 in N/A 16.93 in N/A 18.5 in N/A 4.33 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAA31SN38K614S N/A 23138 N/A 6 7/8 in N/A 7.48 in N/A 18.11 in N/A 19.69 in N/A 4.72 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
DAAPF38K614S N/A 23138 N/A 6 7/8 in N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAA4SD38K615S N/A 23138 N/A 6 15/16 in N/A 11.25 in N/A 27.5 in N/A 30.5 in N/A 5.5 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAAPH38K615S N/A 23138 N/A 6 15/16 in N/A 7.88 in N/A 21.63 in N/A 24.38 in N/A 4.5 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAAPH38DK615S N/A 23138 N/A 6 15/16 in N/A 7.88 in N/A 21.5 in N/A 23.5 in N/A 6.25 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAAPH638K615S N/A 23138 N/A 6 15/16 in N/A 9.5 in N/A 24.75 in N/A 27.88 in N/A 5.25 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAAPH638DK615S N/A 23138 N/A 6 15/16 in N/A 9.5 in N/A 25.63 in N/A 27.88 in N/A 7.25 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAAPH038K615S N/A 23138 N/A 6 15/16 in N/A 6.69 in N/A 17.38 in N/A 19.25 in N/A 3.75 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAA30SN38K615S N/A 23138 N/A 6 15/16 in N/A 7.09 in N/A 16.93 in N/A 18.5 in N/A 4.33 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAA31SN38K615S N/A 23138 N/A 6 15/16 in N/A 7.48 in N/A 18.11 in N/A 19.69 in N/A 4.72 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
DAAPF38K615S N/A 23138 N/A 6 15/16 in N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAA4SD38K700S N/A 23138 N/A 7 in N/A 11.25 in N/A 27.5 in N/A 30.5 in N/A 5.5 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAAPH38K700S N/A 23138 N/A 7 in N/A 7.88 in N/A 21.63 in N/A 24.38 in N/A 4.5 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAAPH38DK700S N/A 23138 N/A 7 in N/A 7.88 in N/A 21.5 in N/A 23.5 in N/A 6.25 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAAPH638K700S N/A 23138 N/A 7 in N/A 9.5 in N/A 24.75 in N/A 27.88 in N/A 5.25 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
TAAPH638DK700S N/A 23138 N/A 7 in N/A 9.5 in N/A 25.63 in N/A 27.88 in N/A 7.25 in N/A 525000 lbf2340000 N N/A 365000 lbf1630000 N N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »